Select your region & language

Infrared SensorsInfrared Sensor SMD-Type Evaluation Board IMKX-A007

SMD type infrared sensor evaluation board
IMKX-A007
Applications: IoT equipment, for human detection

This is a breakout board for assessing the functionalities and characteristics of the dual (wall-mounted) digital SMD type infrared sensor. The board is configured to make it easy to extract the output from the digital sensors with built-in circuits. Therefore, it can be used as an evaluation board by simply connecting it to a microcomputer board, single-board computer, or other device.
The sensor installed is the IRS-D200ST00R1.

  • *A lens (E654-01N) is also included. Please conduct the evaluation in combination with the lens.
  • *Instructions and other documentation are not included. Please refer to the related materials on our website.

Main specifications

  • Power supply voltage: 3.3 V
  • Output signal: Digital
  • Dimensions: 6.0 t = 2.6 mm
  • Communication method: I2C

Purchase of evaluation samples

* Free samples are not available.

Note

Please observe the applications and conditions of use described in datasheets.
The contents of datasheets are subject to change or products listed in them may be discontinued without prior notice. Please confirm delivery specification sheets before you get into the designing or mass production process.
If you agree to the term, please click "Agree and continue".