Enter a product part number, or a portion of a part number.
Barometric pressure sensors detect atmospheric pressure values and height changes and are used in smartphones, smartwatches, drones, etc. Current barometric pressure sensors are prevalent in a wide variety of products that use MEMS technology.
Barometric pressure sensors that use MEMS fall into two main categories, piezoresistive and capacitive types. In general, capacitive versions of this sensor are superior for their low noise and low power consumption current.
Smartphones, tablets, smartwatches, activity trackers, cycle computers, drones, autonomous mobile robots, vacuum cleaners, weather observation devices, smart inhalers, CPAP
Compact, capacitive MEMS, low noise, low current consumption, compatible with waterproof designs, built-in temperature sensor, compatible with temperature compensation, I2C/SPI digital interface, interrupt functionality, SMD mounting
This sensor detects atmospheric changes using a MEMS diaphragm. Murata barometric pressure sensors use a capacitive type, converting the capacitance value between the diaphragm and electrodes to an atmospheric pressure value. Capacitive MEMS are known for low current consumption and low noise.
The ASIC interior contains a temperature sensor which outputs a temperature compensated atmospheric pressure value. They are also compatible with I2C/SPI digital interface by using built-in ADC and filter.
MEMS, ASIC, metal lid, gel, board, wire bonding
You can view detailed barometric pressure sensor (ZPA4756-0311A-R) product information.
You can download barometric pressure sensor and pressure sensor element product specification documents.
You can view a demo of the barometric pressure sensor detecting minute changes in height from changes in the atmospheric pressure values.
This section explains the general types, features, mechanics, and principles of barometric pressure sensors.
This section describes the waterproof construction and principles of Murata waterproof barometric pressure sensors.
This section explains general applications for barometric pressure sensors.