MENU
my Murata
Open in New Window
Contact Information
Contact Form
Corporate
Open in New Window
Careers
Open in New Window
EMEA - English
Americas - English
EMEA - English
Southeast and South Asia - English
Global - English
中文
Korea - English
日本語
Search
Keyword Research
Enter a product part number, or a portion of a part number.
Search
Search
Search
News
Events
Electronic Components
Solutions
Other Products
Applications
Articles
Open in New Window
Websites
Corporate
Open in New Window
Careers
Open in New Window
Contact Form
Contact Information
my Murata
Open in New Window
Select your region/language.
Americas - English
EMEA - English
Southeast and South Asia - English
Global - English
中文
Korea - English
日本語
Select
Close
Select your region & language
Americas - English
North America
South America
EMEA - English
Europe
Middle-East Asia
Africa
Southeast and South Asia - English
South-east Asia
South Asia
Oceania
Global - English
Other area
中文
Korea - English
日本語
Electronic Components
Electronic Components
Lineup
Capacitor
Inductors
Noise Suppression Products / EMI Suppression Filters / TVS Diodes (ESD Protection Devices)
Resistors
Thermistors (Temperature Sensors)
Sensors
Timing Devices (Crystal Unit / Ceramic Resonator)
Quartz Devices
Sound Components (Buzzer)
Power Products
Transformers (Murata Power Solutions Products)
Batteries
Micro Mechatronics
RFID Products
High-Frequency PCBs
Balun
Coupler
Filters
Phase Shifter
RF Switch
Front End Module
Acoustic wave device
Connectors
Antennas and related products
Connectivity Modules
Ionizers / Active Oxygen Module (Ozonizers)
Close
Product Search
Design Tools
SimSurfing
HOME
Electronic Components
Connectivity Modules
Wi-Fi® Modules / Wi-Fi® + Bluetooth® Modules
SN820X - 88-00158-00, 88-00158-02
Wi-Fi
®
Modules
SN820X
Data Sheet & Contact menu
Data Sheet
PDF
Contact Us
Close
Product Status
Under development
Products under development.
Listed product specifications are subject to change without prior notice. Please contact us for sample availability and mass production schedule.
Inproduction
Product is in mass production.
NRND
Not recommended for new design.
To be discontinued
We are planning to discontinue production of this item. 'Last Time Buy' date or Discontinuation date may be shown on our web site.
Before these dates, please contact us with your requirements.
Discontinued
Production of this product has stopped.
Recommended
Murata particularly recommends this product for reasons of size and performance. Please contact Murata regarding pricing and delivery.
New
This is a new product. Please contact Murata regarding pricing and delivery.
Electronic Components
Connectivity Modules
Wi-Fi® Modules / Wi-Fi® + Bluetooth® Modules
SN8000 - 88-00153-00
SN8000UFL - 88-00153-02
SN8200 - 88-00151-00
SN8200-EVK - 88-00151-95
SN8200UFL - 88-00151-02
SN8200UFL-EVK - 88-00151-97
SN8205 - 88-00158-00
SN8205-EVK - 88-00158-95
SN8205UFL - 88-00158-02
SN8205UFL-EVK - 88-00158-97
SN820X - 88-00158-00, 88-00158-02
Type 1AD-Ayla - LBWA1CS1AD
Type 1ADD-Ayla - LBWB1ZZ1AD
Type 1BW - LBEH5DU1BW
Type 1CD-imp003 - LBWA1ZV1CD
Type 1CK - LBEE5ZZ1CK
Type 1CQ - LBEE5U91CQ
Type 1CX - LBEH5UL1CX
Type 1DX - LBEE5KL1DX
Type 1DX-SPI - LBEE5KL1DX-626
Type 1FX - LBWA1KL1FX
Type 1GC - LBWA1UZ1GC
Type 1GC-imp005 - LBWA1UZ1GC-901
Type 1HD
Type 1JP - LBWA1ZZ1JP
Type 1JQ - LBWA1ZZ1JQ
Type 1KP - LBWA1ZZ1KP
Type 1LD - LBEE5PA1LD
Type 1LD-Ayla - LBEE5PA1LD-222
Type 1LV - LBEE59B1LV
Type 1MD-imp004m - LBEE5ZZ1MD
Type 1MW - LBEE5HY1MW
Type 1PJ - LBEE5ZZ1PJ
Type 1PS - LBWA1UZ1PS
Type 1VA - LBEE5XV1VA
Type 1XA - LBEE5XV1XA-540
Type 1XK - LBEE5CJ1XK
Type 1XL - LBEE5ZZ1XL
Type 1YM - LBEE5XV1YM
Type 1YN - LBEE5KL1YN
Type 1ZM - LBEE5QD1ZM
Type 2AE - LBEE5PK2AE
Type 2BC - LBEE5PK2BC
Type 2BZ - LBEE5XV2BZ-883
Type 2DL - LBEE5PL2DL
Type 2DS - LBWA0ZZ2DS
Type 2EA - LBEE5XV2EA-802
Type 2EL - LBES5PL2EL
Type 2GF - LBEE5WV2GF
Type 2XK - LBEE5CJ2XK
Type 2XS - LBEE5ZZ2XS
Type 2HV - LBEE0ZZ2HV-001
Type ABH - CMEN1ZZABH
Type ABR - CMWC1ZZABR
Type WM - LBEP5CLWMC-633
Type WT - LBEP5CLWTC-631
Type XR - LBEP5CLXRC
Type YD - LBWA1ZVYDZ
Type YDD - LBWB1ZZYDZ-740
Type YDD-Ayla - LBWB1ZZYDZ-683
Type ZD - LBWA1ZVZDZ
Type ZP - LBEH5HMZPC
Type ZX - LBWA17DZX6
uSD-M2 Adapter - LBEE0ZZ1WE-TEMP
uSD-M2 Adapter - LBEE0ZZ2WE-uSD-M2/LBEE0ZZ2WF-uSD-M2
Type 1KR - LBWA1ZZ1KR
Type 1KS - LBWA1ZZ1KS
Sign up for Murata Newsletter
Murata Newsletter provides a wide range of information once or twice a month, including the latest product information and events.
Your Opinions and Requests about Our Website
Open in New Window
HOME
Electronic Components
Connectivity Modules
Wi-Fi® Modules / Wi-Fi® + Bluetooth® Modules
SN820X - 88-00158-00, 88-00158-02
PageTOP