Wi-Fi® + Bluetooth® ModulesType 2XS

Order Number LBEE5ZZ2XS

  • In Production
Read more

Overview

Shielded Small Dual Band Wi-Fi® 11a/b/g/n/ac/ax 2×2 MIMO + Bluetooth® 5.3 Module
  • 2.4 GHz & 5 GHz Wi-Fi® + Bluetooth® Module
  • Chipset: NXP 88W9098
  • Processor: No
  • FCC/IC "Reference" Certified
High Performance Capabilities for Internet of Things
  • For Industrial IoT, Smart Home, Audio/Video/Voice, Smart TV, Gateway
  • 802.11 a/b/g/n/ac/ax 2×2 MIMO 1200Mbps
  • NXP i.MX Linux, Android
  • Operating Condition: -40~60°C (Ambient temperature), -40~85°C (Case temperature)

Description

Type 2XS is a small and very high performance module based on NXP 88W9098 combo chipset which supports Wi-Fi® 802.11a/b/g/n/ac/ax 2×2 MIMO + Bluetooth® 5.3 BR/EDR/LE 2MPHY up to 1200Mbps PHY data rate on Wi-Fi® and 3Mbps PHY data rate on Bluetooth®.
The WLAN section supports PCIe 2.0 interface, with optional support for SDIO 3.0. The Bluetooth® section supports high-speed 4-wire UART interface (optional support for SDIO) and PCM for audio data.

The 88W9098 implements highly sophisticated enhanced collaborative coexistence hardware mechanisms and algorithms, which ensure that WLAN and Bluetooth® collaboration is optimized for maximum performance. Dual 2×2 Wi-Fi® operation is supported with implicit and explicit beamforming.
In IEEE 802.11ax mode, the WLAN operation supports rates of MCS0 - MCS9 (up to 1024 QAM) in 20MHz, 40MHz and 80MHz channels for data rate up to 1200 Mbps.

Type 2XS module is packaged in an impressively small form factor that facilitates integration into size- and power-sensitive applications such as IoT applications, handheld wireless system, gateway, video streaming solutions and more.

Specs

Documents

Products Data Sheet

Last Update: June 29, 2023

Products Related Files

If you would like a product catalog or technical data, please check the check box and download it from the download button below.

Swipe left or right to change screens. View in landscape mode.
Type File Name File size Last Update
Additional Docs type1xl-2xs-hw-application-note.pdf PDF: 607KB -
Type2xs_u-fl.dxf DXF: 583KB -
type2xs_module_footprint_topview.dxf DXF: 114KB -

Software

Software

Block Diagram

Block Diagram : Type 2XS

Eval Tool

Evaluation Tool

Murata's recommended evaluation hardware: 2XS M.2 Module by Embedded Artists
Embedded Artists Parts No.: EAR00411

View of 2XS M.2 Module

Purchase

Order Number LBEE5ZZ2XS
Sample Part Number LBEE5ZZ2XS-SMP
Production Part Number LBEE5ZZ2XS-846
Development Kit Part Number LBEE5ZZ2XS-EVB
Purchase

Please check distributor inventory for 2XS module.
Please check distributor inventory for Embedded Artists' 2XS M.2 module.
Please check Embedded Artists' inventory for 2XS M.2 module.
No annual volume requirement for purchasing from distributors.

Please engage with Murata sales team and wireless team to determine if this module is suitable for your applications.

Murata reserves the right to support or not to support requests based on the corporate policy that includes export control and application restrictions, annual volume requirement (100kpcs), or other requirements.

To expedite the qualification of your application for these modules, please submit the information through the Contact Us button on the top.

Order Increment 2,000

Related videos

Wireless Solutions and Services for your IoT Devices

  1. Electronic Components
  2. Connectivity Modules
  3. Wi-Fi® Modules / Wi-Fi® + Bluetooth® Modules