Select your region & language

Wi-Fi® + Bluetooth® ModulesType 1XL

Order Number LBEE5ZZ1XL

  • In Production
Read more

Overview

Shielded Small Dual Band Wi-Fi® 11a/b/g/n/ac/ax 2×2 MIMO + Bluetooth® 5.3 Module
  • 2.4 GHz & 5 GHz Wi-Fi® + Bluetooth® Module
  • Chipset: NXP 88W9098
  • Processor: No
  • FCC/IC "Reference" Certified
High Performance Capabilities for Internet of Things
  • For Industrial IoT, Smart Home, Audio/Video/Voice, Smart TV, Gateway
  • 802.11 a/b/g/n/ac/ax 2×2 MIMO 1200Mbps
  • NXP i.MX Linux, Android
  • Operating Condition: -40~60°C (Ambient temperature), -40~85°C (Case temperature)

Description

Type 1XL is a small and very high performance module based on NXP 88W9098 combo chipset which supports Wi-Fi® 802.11a/b/g/n/ac/ax 2×2 MIMO + Bluetooth® 5.3 BR/EDR/LE 2MPHY up to 1200Mbps PHY data rate on Wi-Fi® and 3Mbps PHY data rate on Bluetooth®.

The WLAN section supports PCIe 2.0 interface, with optional support for SDIO 3.0. The Bluetooth® section supports high-speed 4-wire UART interface (optional support for SDIO) and PCM for audio data.

The 88W9098 implements highly sophisticated enhanced collaborative coexistence hardware mechanisms and algorithms, which ensure that WLAN and Bluetooth® collaboration is optimized for maximum performance. Dual 2×2 Wi-Fi® operation is supported with implicit and explicit beamforming.

In IEEE 802.11ax mode, the WLAN operation supports rates of MCS0 - MCS9 (up to 1024 QAM) in 20MHz, 40MHz and 80MHz channels for data rate up to 1200 Mbps.

Type 1XL module is packaged in an impressively small form factor that facilitates integration into size- and power-sensitive applications such as IoT applications, handheld wireless system, gateway, video streaming solutions and more.

Specs

Documents

Products Data Sheet

Last Update: February 14, 2025

Products Related Files

If you would like a product catalog or technical data, please check the check box and download it from the download button below.

Swipe left or right to change screens. View in landscape mode.
Type File Name File size Last Update
Product Brief type1xl-brief.pdf PDF: 1.38MB -
Additional Docs type1xl-2xs-hw-application-note.pdf PDF: 635KB -
Type-1XL-2XS-Radio-Law-Approval-Application-Note.pdf PDF: 1.50MB -
type1xl_module_footprint_topview.dxf DXF: 115KB 2022/03/16
Type1XL-u-FL.dxf DXF: 625KB 2022/03/16

Software

Software

Block Diagram

Block Diagram : Type 1XL

Eval Tool

Evaluation Tool
View of 1XL M.2 Module

Purchase

Order Number LBEE5ZZ1XL
Sample Part Number LBEE5ZZ1XL-SMP
Production Part Number LBEE5ZZ1XL-774
Development Kit Part Number Embedded Artists EAR00387
Purchase

Please check distributor inventory for 1XL module.
Please check distributor inventory for Embedded Artists' 1XL M.2 module.
Please check Embedded Artists' inventory for 1XL M.2 module.
No annual volume requirement for purchasing from distributors.

Please engage with Murata sales team and wireless team to determine if this module is suitable for your applications.

Murata reserves the right to support or not to support requests based on the corporate policy that includes export control and application restrictions, annual volume requirement (100kpcs), or other requirements.

To expedite the qualification of your application for these modules, please submit the information through the Contact Us button on the top.

Minimum Order Quantity 2,000
Order Increment 1,000

Related videos

Wireless Solutions and Services for your IoT Devices

  1. Products
  2. Connectivity Modules
  3. Wi-Fi® Modules / Wi-Fi® + Bluetooth® Modules