Wi-Fi® + Bluetooth® ModulesuSD-M2 Adapter
LBEE0ZZ2WE-uSD-M2/LBEE0ZZ2WF-uSD-M2

Order Number LBEE0ZZ2WE-uSD-M2/LBEE0ZZ2WF-uSD-M2

  • Under Development
  • Recommended
Read more

Overview

  • microSD or full-size SD interconnect for WLAN-SDIO
  • Custom interconnect solution for NXP i.MX RT, 6, and 8 families
  • Native MCUXpresso software support with NXP’s i.MX RT10xx family
  • Native Linux software support on NXP’s i.MX 6 and 8 families
  • Provides customizable interconnection to other application processor EVKs

Description

Murata collaborated closely with Embedded Artists AB Open in New Window to arrive at a seamless interconnect solution to enable Murata’s Wi-Fi®/Bluetooth® modules on NXP’s i.MX Reference Platforms. Murata provides the uSD-M.2 Adapter; while Embedded Artists provides various M.2 module solutions Open in New Window with Murata module onboard.
Murata’s uSD-M.2 Adapter plugs into the NXP i.MX EVK; with Embedded Artists’ M.2 module Open in New Window  interconnecting with the uSD-M.2 Adapter. All necessary WLAN/Bluetooth® signals including WLAN-SDIO, BT-UART, BT PCM/I2S, and WLAN/BT control/debug signals are included on M.2 connector pins (Key “E”). You can learn more about Murata’s wireless solutions for NXP i.MX family here. Additional useful landing pages include NXP-based modules, and Infineon-based modules. Current Murata module support includes:

Murata’s wireless i.MX Solution landing page provides detailed descriptions on various hardware/software configurations supported with the uSD-M.2 Adapter interconnect. Just highlighting key NXP i.MX platforms supported here:

  • NXP i.MX 8M Mini EVKB
  • NXP i.MX 8M Nano EVK
  • NXP i.MX 8M Quad EVK
  • NXP i.MX 6Quad(Plus)/DualLite/Solo Sabre Boards
  • NXP i.MX 6UL/ULL Evaluation Kits
  • NXP i.MX RT1064 EVK
  • NXP i.MX RT1060-EVK/1060-EVKB
  • NXP i.MX RT1050-EVK
  • NXP i.MX RT1020-EVK
  • NXP i.MX RT685*-EVK

Murata’s uSD-M.2 Adapter provides an ideal solution when microSD or SD connection is required for WLAN support. With some of the newer NXP platforms (i.MX 8MPlus & i.MX RT1170/1160/595 EVKs), a direct WLAN-SDIO enabled M.2 connector is provided onboard; thereby only requiring Embedded Artists’ Wi-Fi®/BT M.2 EVB with Murata module onboard. In addition to NXP’s i.MX platforms, Embedded Artists provide enhanced solutions Open in New Window for customers enabling all different Murata wireless modules on a wide spectrum of NXP i.MX processors. For hardware specifics on supported i.MX interconnects with Murata’s uSD-M.2 Adapter, please refer to Murata’s Wi-Fi®/BT Solution for i.MX Hardware User Manual PDF .

Specs

Product Type Adapter
Product Status Recommended in production
Accessory Details
  • Provides uSD-M2 interconnect for NXP i.MX (RT/6/8) EVKs
  • M.2 screw for attaching Embedded Artists’ M.2 Module Family Open in New Window
  • Male-to-female jumper cables for Arduino header connection - i.MX RT/8 EVKs
  • Nylon stand-offs and screws for proper mechanical support
  • microSD to SD Adapter - i.MX 6 EVKs
  • Onboard voltage level (VIO) shifters for BT-UART and WLAN/BT CTRL GPIOs

Documents

Products Data Sheet

Last Update: September 27, 2023

Products Related Files

If you would like a product catalog or technical data, please check the check box and download it from the download button below.

Swipe left or right to change screens. View in landscape mode.
Type File Name File size Last Update
Product Brief µSD-M2-Adapter-Product-Brief.pdf PDF: 798KB -

Block Diagram

Block Diagram : uSD-M2 Adapter

Eval Tool

Evaluation Tool

Top and bottom views of the uSD-M.2 Adapter are shown below, with the table providing detailed explanations. The uSD-M.2 Adapter supports additional signals to WLAN-SDIO using either Arduino headers (J5, J8, and J9) or 20 pin FFC connector (J6). The Arduino headers provides interconnect options to i.MX RT/8 Platforms. For more details on interconnecting with NXP’s evaluation platforms, refer to Murata’s Wi-Fi®/BT Solution for i.MX Hardware User Manual PDF .

Further below Adapter pictures, are examples of uSD-M.2 Adapter interconnect with supported NXP platforms. Again for more information, please refer to Murata’s wireless i.MX Solution landing page.

2WE

2WF

  • 2WE uSD-M.2 Adapter with 2EL Module
  • 2WE uSD-M.2 Adapter with 2EA Module

Related videos

Wireless Solutions and Services for your IoT Devices

  1. Electronic Components
  2. Connectivity Modules
  3. Wi-Fi® Modules / Wi-Fi® + Bluetooth® Modules