1. Ion migration resulting from condensation minimized by applying a water-repellent treatment film to the surfaces of monolithic ceramic capacitors.
The water-repellent treatment film acts to delay the formation of droplets of water on the surface of the capacitor due to condensation. In addition, the characteristics of this treatment film make it difficult for the metal of the external electrodes (terminations) to leach into the droplets of water.
2. Ideal for powertrains and safety devices in automotive.
This product can be used for safety devices, such as the drive system control for engine ECU, air bags, and ABS.
This product has cleared test conditions more severe than that of general products (GRM Series) even in temperature cycle and humidity load tests.
3. This product complies with the AEC-Q200 automotive industry standard, and it is ideally suited to ECUs and other forms of drive system control as well as to safety equipment.