LTE Cat.M1/NB-IoT ModulesWhere to Buy / Distributor Inventory

Type 1SC Evaluation Kit

This evaluation kit is for evaluating the operation and characteristics of 1SC type of LPWA module. Each kit consists of an LPWA module and the circuitry necessary for its operation, so it can be connected to a microcomputer board or computer and used.

Product number LBAD0XX1SC-DM-EVK-TEMP
Structure
Features Evaluation and application development kit for the Type 1SC module.
Includes 2 mini USB ports, board antenna, 1 micro SIM slot, reset button, SMA connector for RF testing, I/O pin, and the pads needed for access.
Quick Start Guide

[Video] How to use your evaluation kit

Overview and usage of Murata’s compact and low power consumption Cat.M1/NB-IoT module for the Type 1SC evaluation kit.

On the Cat.M1/NB-IoT Type 1SC/Type 1WG Support Site (my Murata*) Open in New Window , you can find detailed documents including datasheets and design guides. Feel free to visit the website for this supplementary information and additional documents.
If it is your first time using this website, please refer to the Access Guide (Documents on How to Register) Open in New Window .

*The registration number that comes with the evaluation kit will be needed to access the website.

*my Murata
A free site that only a registered user can log into and view. When using this website, you will need to agree to the User Policy Open in New Window and create an account.

For customers who would like an evaluation kit, please contact us using the information below.

Type 1SE Evaluation Kit

This evaluation kit is for evaluating the operation and characteristics of 1SE type of LPWA module.

STMicro Discovery Kit

This evaluation kit included with Murata's Cat.M1/NB-IoT modules is available from STMicroelectronics, one of Murata's business partners.

PART NUMBER / KEY FEATURE
STMicro Part Number B-L462E-CELL1
Appearance
Murata Cat.M1/NB-IoT Module LBAD0ZZ1SE
Feature ST-LINK embedded, STMod + expansion board, OLED display, Push buttons, Antenna,
Environment sensor (temperature, pressure, acceleration), Micro SIM socket, USB connector
More Information

For customers who would like an evaluation kit, please contact us using the information below.

Hardware: STMicro Discovery board

Software: Development kit

PART NUMBER / KEY FEATURE
STMicro Part Number X-CUBE-CELLULAR
Feature User Application
  • IOT application software sample.
X-CUBE-CELLULAR
  • API to Modem (network state, SIM status, …)
    Abstracts Modem AT commands Direct communication with eSIM Ping to check end-to-end connectivity
To create my ST Account

For customers who would like an evaluation kit, please contact us using the information below.

Cat.M1/NB-IoT Type 1SE Technical Support Site

On the Cat.M1/NB-IoT support site, you have access to exclusive content such as the design guides and datasheets on the Cat.M1/NB-IoT module Type 1SC [LBAD0XX1SC]/Type 1WG [LBAD0XX1WG]/Type 1SE[LBAD0XX1SE].

Type 1WG Evaluation Kit

This evaluation kit is for evaluating the operation and characteristics of 1WG type of LPWA module. Each kit consists of an LPWA module and the circuitry necessary for its operation, so it can be connected to a microcomputer board or computer and used.

Product number LBAD0XX1WG-EVK-TEMP
Structure
Features Evaluation and application development kit for the Type 1WG module.
Includes 2 mini USB ports, board antenna, micro SIM slot, reset button, SMA connector for RF testing, I/O pin, and the pads needed for access.
Quick Start Guide

[Video] How to use your evaluation kit

Overview and usage of Murata’s compact and low power consumption Cat.M1/NB-IoT module for the Type 1WG evaluation kit.

On the Cat.M1/NB-IoT Type 1SC/Type 1WG Support Site (my Murata*) Open in New Window , you can find detailed documents including datasheets and design guides. Feel free to visit the website for this supplementary information and additional documents.
If it is your first time using this website, please refer to the Access Guide (Documents on How to Register) Open in New Window .

*The registration number that comes with the evaluation kit will be needed to access the website.

*my Murata
A free site that only a registered user can log into and view. When using this website, you will need to agree to the User Policy Open in New Window and create an account.

For customers who would like an evaluation kit, please contact us using the information below.