Select your region & language

Inductor for Power LinesSelection Guide(Product line up(General))

Main type:

  • Wound Metal alloy
  • Multilayer type
  • Wound Ferrite Core
Inductor for power lines Main type: Wound Metal alloy/ Multilayer type / Wound Ferrite Core
DC-DC converter design support tool

We have an extensive lineup of inductors covering a wide range of sizes from 1.6 mm x 0.8 mm to 12 mm square, which are manufactured using multiple techniques that include metal alloy wire wound construction technique and ferrite multilayer technique.
We offer the optimum inductors for a wide range of applications including wearable devices, smartphones, medical applications, industrial electronics, and on board devices.

Swipe left or right to change screens View in landscape mode.
Structure Description Series
Wound
Metal alloy
Metal alloy inductors are also called "metal composite inductors."
Supports high current by using metal materials in which magnetic saturation does not occur so easily. This product can be used for a wide range of high current power circuits from smart phones to industrial electronics and automotive device applications.
DFEC/DFES series
Multilayer
Type
The features of this product is its small size and low profile. For example, 2012 or smaller footprint and 0.6mm height. This is ideal for low power circuits, including wearable devices and smartphones. LQM series
Wound
Ferrite Core
A feature of this product is the extensive lineup which supports an inductance of 100 uH or more. It is suitable for step-up power supply circuits in backlights, and choke applications. LQH series
DEM series

Lineup

For Power Circuits (For general)

Swipe left or right to change screens View in landscape mode.
Size Code
in inch(in mm)
Structure short series name/view Series Thickness
(mm/max)
Inductance Range Rated Current Range specifications
sheet
Part Number
List
0402 (1005) Wound
Ferrite Core
LQW15DN image LQW15DN_00 0.7 10µH - 15µH 100mA - 120mA Open PDF file Click
0603
(1608)
Multilayer
Type
LQM18PN image LQM18PN_B0 0.4  1.5µH 600mA Open PDF file Click
image LQM18PN_C0 0.55 470nH - 2.2µH 700mA - 850mA Open PDF file Click
image LQM18PN_D0 0.75  2.5µH 700mA Open PDF file Click
image LQM18PN_DH 0.75  2.2µH 650mA Open PDF file Click
image LQM18PN_F0 0.95  1µH 600mA Open PDF file Click
image LQM18PN_FC 0.95 1µH - 4.7µH 370mA - 850mA Open PDF file Click
image LQM18PN_FH 0.95 470nH - 2.2µH 700mA - 1.4A Open PDF file Click
image LQM18PN_FR 0.95 220nH - 4.7µH 620mA - 1.25A Open PDF file Click
image LQM18PN_GH 1.0 1µH - 3.3µH 1.05A Open PDF file Click
LQM18PW image LQM18PW_CH 0.65 1µH - 2.5µH 750mA - 950mA Open PDF file Click
0805
(2012)
Wound
Metal alloy
DFE21CCN image DFE21CCN_EL 0.8 240nH - 2.2µH  2.1A - 6.5A Open PDF file Click
DFE2012 image DFE201210U 1.0 240nH - 2.2µH  2A - 6.5A Open PDF file Click
Multilayer
Type
LQM21PN image LQM21PN_C0 0.55 470nH - 2.2µH 600mA - 1.1A Open PDF file Click
image LQM21PN_G0 1.0 470nH - 3.3µH 800mA - 1.3A Open PDF file Click
image LQM21PN_GC 1.0  1µH - 2.2µH 800mA - 900mA Open PDF file Click
image LQM21PN_GE 1.1  1µH - 4.7µH 670mA - 1600mA Open PDF file Click
image LQM21PN_GR 1.0  1µH - 4.7µH 800mA - 1.3A Open PDF file Click
image LQM21PN_GS 1.0  2.2µH - 4.7µH 750mA - 950mA Open PDF file Click
0806
(2016)
Wound
Metal alloy
DFE2016 image DFE2016CKA 0.65 1µH - 2.2µH  1.4A - 1.8A Open PDF file Click
image DFE201610C 1.0 560nH - 2.2µH  1.5A - 2.8A Open PDF file Click
image DFE201610E 1.0 240nH - 10µH  1A - 6.3A Open PDF file Click
image DFE201610P 1.0 240nH - 2.2µH  2A - 5.4A Open PDF file Click
image DFE201612C 1.2 470nH - 2.2µH  1.6A - 3.4A Open PDF file Click
image DFE201612E 1.2 240nH - 4.7µH  1.8A - 6.6A Open PDF file Click
image DFE201612P 1.2 240nH - 2.2µH  2.1A - 6.5A Open PDF file Click
Wound
Ferrite Core
LQH2MCN image LQH2MCN_02 0.95  1µH - 82µH 90mA - 485mA Open PDF file Click
image LQH2MCN_52 0.7  1µH - 22µH 130mA - 595mA Open PDF file Click
LQH2MPN image LQH2MPN_GR 0.95 330nH - 82µH 210mA - 2.2A Open PDF file Click
Multilayer
Type
LQM2MPN image LQM2MPN_G0 1.0 470nH - 4.7µH  1.1A - 1.6A Open PDF file Click
1008
(2520)
Wound
Metal alloy
DFE2520 image DFE252007F 0.7 470nH - 4.7µH  1.2A - 3.3A Open PDF file Click
image DFE252008C 0.8 470nH - 4.7µH  1.1A - 3A Open PDF file Click
image DFE252008U 0.8 470nH - 10µH  1A - 4.5A Open PDF file Click
image DFE252010C 1.0 470nH - 10µH  1A - 3.5A Open PDF file Click
image DFE252010F 1.0 220nH - 10µH  1.7A - 7.2A Open PDF file Click
image DFE252010P 1.0 330nH - 4.7µH  1.7A - 5.7A Open PDF file Click
image DFE252012C 1.2 470nH - 10µH  1A - 3.8A Open PDF file Click
image DFE252012F 1.2 330nH - 10µH  1.4A - 7.6A Open PDF file Click
image DFE252012P 1.2 330nH - 4.7µH  2A - 6.6A Open PDF file Click
Wound
Ferrite Core
LQH2HPN image LQH2HPN_DR 0.6 470nH - 22µH 270mA - 1.67A Open PDF file Click
image LQH2HPN_GR 1.0 470nH - 100µH 210mA - 2.9A Open PDF file Click
Multilayer
Type
LQM2HPN image LQM2HPN_E0 0.8 560nH  1.5A Open PDF file Click
image LQM2HPN_G0 1.0 470nH - 4.7µH  1.1A - 1.8A Open PDF file Click
image LQM2HPN_GC 1.0  1µH - 4.7µH 800mA - 1.5A Open PDF file Click
image LQM2HPN_GS 1.0  2.2µH - 4.7µH  1A - 1.1A Open PDF file Click
image LQM2HPN_J0 1.2  1µH - 3.3µH  1A - 1.5A Open PDF file Click
3mm
square
Wound
Ferrite Core
LQH3NPN image LQH3NPN_JR 1.2 680nH - 47µH 570mA - 2.86A Open PDF file Click
image LQH3NPN_ME 1.5  1µH - 100µH 430mA - 3A Open PDF file Click
1206
(3216)
Multilayer
Type
LQM31PN image LQM31PN_00 0.95 470nH - 4.7µH 700mA - 1.4A Open PDF file Click
1210
(3225)
Wound
Metal alloy
DFE3225 image DFE322510C 1.0 470nH - 10µH  1A - 3.8A Open PDF file Click
image DFE322512C 1.2 470nH - 10µH  1.2A - 4.7A Open PDF file Click
image DFE322512F 1.2 330nH - 10µH  1.7A - 8.5A Open PDF file Click
image DFE322520F 2.0 470nH - 22µH 4.4A - 8.5A Open PDF file Click
Wound
Ferrite Core
LQH32P image LQH32PB_N0 1.7 470nH - 120µH 200mA - 3.4A Open PDF file Click
image LQH32PB_NC 1.7 470nH - 22µH 650mA - 4.4A Open PDF file Click
image LQH32PN_N0 1.7 470nH - 120µH 200mA - 3.4A Open PDF file Click
image LQH32PN_NC 1.7 470nH - 22µH 650mA - 4.4A Open PDF file Click
Multilayer
Type
LQM32PN image LQM32PN_G0 1.0  1µH  1.8A Open PDF file Click
image LQM32PN_GC 1.0  1µH  2.2A Open PDF file Click
4mm
square
Wound
Ferrite Core
LQH44PN image LQH44PN_PR 1.8  1µH - 220µH 300mA - 4.3A Open PDF file Click
LQH43P image LQH43PB_26 2.8  1µH - 220µH 240mA - 3.4A Open PDF file Click
image LQH43PN_26 2.8  1µH - 220µH 240mA - 3.4A Open PDF file Click
5mm
square
Wound
Ferrite Core
LQH5BP image LQH5BPB_T0 2.2 470nH - 22µH  1.4A - 7.7A Open PDF file Click
image LQH5BPN_38 4.0  1µH - 150µH 650mA - 7A Open PDF file Click
image LQH5BPN_T0 2.2 470nH - 22µH  1.4A - 7.7A Open PDF file Click
6~9mm
square
Wound
Ferrite Core
DG60 image DG6045C 4.5  1µH - 100µH 900mA - 9.5A Open PDF file Click
image DG6050C 5.0  1.2µH - 100µH  1.2A - 9.8A Open PDF file Click
DEM80 image DEM8030C 3.0  2.2µH - 47µH  1.3A - 6.2A Open PDF file Click
image DEM8040C 4.0  1.5µH - 33µH  2.4A - 10A Open PDF file Click
image DEM8045C 4.5  1.5µH - 47µH  2.1A - 11.2A Open PDF file Click
DG80 image DG8040C 4.0  1µH - 100µH  1.3A - 10.4A Open PDF file Click
Wound
Metal alloy
FCUL05 image FCUL0530 3.0 360nH - 470nH  16A - 18A Open PDF file Click
FCUL06 image FCUL0624 2.4 220nH - 470nH  17A - 24A Open PDF file Click
image FCUL0630 3.0 120nH - 680nH  15A - 32A Open PDF file Click
10mm square
and over
Wound
Ferrite Core
DEM10050 image DEM10050C 5.0  1.5µH - 33µH  3.5A - 15.3A Open PDF file Click
image DEM10050C_DD 5.0  1.5µH - 33µH  3.5A - 15.3A Open PDF file Click
Wound
Metal alloy
FCUL10 image FCUL1040 4.0 180nH - 420nH  34A - 53A Open PDF file Click
image FCUL1060 6.0 360nH - 560nH  34A - 41A Open PDF file Click

For Choke circuits (For general)

Swipe left or right to change screens View in landscape mode.
Size Code
in inch(in mm)
Structure short series name/view Series Thickness
(mm/max)
Inductance Range Rated Current Range specifications
sheet
Part Number
List
0402
(1005)
Wound
Ferrite Core
LQW15CE image LQW15CE_10 0.6 1000nH - 3300nH 220mA - 480mA Open PDF file Click
LQW15CN image LQW15CN_00 0.6 18nH - 200nH 390mA - 1400mA Open PDF file Click
image LQW15CN_10 0.6 20nH - 3300nH 130mA - 2200mA Open PDF file Click
0603
(1608)
LQW18CN image LQW18CN_00 0.95 4.9nH - 650nH 430mA - 2600mA Open PDF file Click
image LQW18CN_L0 0.95 30nH - 590nH 420mA - 1350mA Open PDF file Click
Multilayer
Type
LQM18DN image LQM18DN_70 0.95 6.8µH - 47µH 180mA - 330mA Open PDF file Click
0805
(2012)
LQM21DN image LQM21DN_70 1.45 10µH - 100µH 160mA - 300mA Open PDF file Click
LQM21FN image LQM21FN_80 1.45 4.7µH - 10µH 100mA - 120mA Open PDF file Click
1210
(3225)
Wound
Ferrite Core
LQH32CN image LQH32CN_23 2.2 1µH - 560µH 60mA - 800mA Open PDF file Click
image LQH32CN_33 2.2 150nH - 10µH 450mA - 1.45A Open PDF file Click
image LQH32CN_53 1.7 1µH - 100µH 100mA - 1A Open PDF file Click
LQH32DN image LQH32DN_23 2.2 1µH - 560µH 60mA - 800mA Open PDF file Click
image LQH32DN_53 1.7 1µH - 100µH 100mA - 1A Open PDF file Click
4mm
square
LQH43CN image LQH43CN_03 2.8 1µH - 470µH 90mA - 1.08A Open PDF file Click
image LQH43CN_33 2.8 560nH - 3.9µH 1.6A - 2.95A Open PDF file Click
5mm
square
LQH55DN image LQH55DN_03 5.0 120nH - 10mH 50mA - 6A Open PDF file Click
6~9mm
square
LQH66SN image LQH66SN_03 5.0 270nH - 10mH 50mA - 6A Open PDF file Click