Select your region & language

AccelerometersSCA3300 Accelerometers

  • MEMS application guide
3-axis Accelerometer with digital SPI interface
Industry proven technology with significantly improved performance
  • Size 7.6 x 8.6 x 3.3 mm3 (w x l x h)
  • 3-axis high performance accelerometer with ±1.5 to ±6g user selectable measurement range
  • Extensive self-diagnostics features
  • Ground breaking bias stability, low noise level and good vibration robustness
  • SPI digital interface
  • Unique mechanical over damping
  • −40°C…+125°C operating range
  • 3.0V…3.6V supply voltage with 1mA current consumption
  • Proven capacitive 3D-MEMS technology
Benefits
  • Excellent bias stability, low noise level and linearity
  • Robust MEMS designs and high performance in harsh environment
  • Good performance under mechanical vibrations
  • Good mechanical shock endurance

Recommended sensors >SCA3300-D01
Evaluation Board >SCA3300-D01-PCB

Accelerometers >Product Lineup

SCA3300

Series Lineup

Swipe left or right to change screens View in landscape mode.
Part Number  Axis   Maximum Range  Amplitude Response  Offset Temp. Characteristic Operating Temperature  Output Type
SCA3300-D01   3  ±1.5g, ±3g, ±6g  10/70Hz  ±15mg  -40-125℃
 Digtal/SPI

Related Pages

  • SCA3300 Promotional Video