Sensors3-axis digital accelerometers(Range+/-1.5g、+/-3g、+/-6g user selectable) SCA3300-D01

3 axis digital Accelerometers(Range+/-1.5g、+/-3g、+/-6g user selectable)
SCA3300-D01
Application: High accuracy accelerometers, SHM for automotive, industrial, healthcare equipment

  • Excellent accuracy, High stability, Extremely stable output over wide range of temperature, humidity and vibrations
  • Exceptionally insensitive to mechanical shocks and vibrations
  • Excellent noise performance
  • Low consumption
Applications
  • For Automotive & Industrial market
Specifications
  • Axis:3
  • Range:+/-1.5g、+/-3g、+/-6g user selectable
  • Supply voltage:3.3V
  • Output:SPI

Purchase of evaluation samples

Note

Please observe the applications and conditions of use described in datasheets.

The contents of datasheets are subject to change or products listed in them may be discontinued without prior notice. Please confirm delivery specification sheets before you get into the designing or mass production process.

If you agree to the term, please click "Agree and continue".