Pyroelectric infrared sensor and lens IRA-S210ST01 IML-0685, IML-0688

 

Pyroelectric infrared sensor and lens
IRA-S210ST01、IML-0685,IML-0688
Application: Intruder detection for general, security equipment
  It is the Pyroelectric infrared sensor which applied pyro-electric ceramic.
It has excellent S/N ratio and can work with low voltage.
Please use it in combination with fresnel lens (IML-0685,IML-0688).

 
   Datasheet (370KB)
     
 
   Application Note(1,600KB) 
     
 Development Tools >
     
 Technical Information
 IRA-S Series >
 LENS >
     


  ■ Applications
  • Intruder detection, Lighting equipment etc
■ Specifications
・ Sensitivity(typ.):4.6mV
・ Optical Filter:5micro meter Long Pass
・ Supply Voltage:2V to 15V
・ Dimensions:Φ9.2x4.7mm

sample_cart   Purchase of evaluation samples
Attention   Note

Please observe the applications and conditions of use described in datasheets.

The contents of datasheets are subject to change or products listed in them may be discontinued without prior notice. Please confirm delivery specification sheets before you get into the designing or mass production process.

If you agree to the term, please click "Agree and continue".


  IRA-E series Top >   Recommended Sensors Top >