Smart Grid InfrastructureSmart meter

Smart grids combining power systems and ICT require bidirectional links between the utility side and the demand side, and smart meters are gaining attention as a key device for maintaining such links. A smart meter must provide the functionality to implement such bidirectional control and linkage. Murata offers products incorporating exclusive technology that supports this functionality. Wireless communication is essential to the operation of smart meters. With products such as Wi-Fi and sub-GHz wireless communication modules, and 3D-sensing AMR sensors for detecting illicit magnetic fields, Murata is helping customers with smart meter development, from the concept stage through realization of the finished product.

Swipe left or right to change screens View in landscape mode.

1Communication (Wireless)

2Communication (Wired)

3Metering

4Power Conditioning

5Traceability

General Purpose

左右にスワイプ可能です 横持ちでご覧ください
Product Series Apply
Chip Multilayer Ceramic Capacitors for General Purpose GRM High Frequency Filter Circuit/Coupling/Decoupling/For Step-up
High Q Chip Multilayer Ceramic Capacitors for General Purpose GQM/
GJM
High Frequency Filter Circuit
Soft Termination Chip Multilayer Ceramic Capacitors for General Purpose GRJ Coupling/Decoupling/For Step-up
3 Terminals Low ESL Chip Multilayer Ceramic Capacitors for General Purpose NFM Noise Suppression/Decoupling
Polymer Aluminum Electrolytic Capacitors ECAS Smoothing /Transient Backup
Chip Inductors (Chip Coils) LQW/
LQP/
LQG
High Frequency Circuit-Impedance Matching /Resonance
LQM/
LQH/
DFE
Voltage Conversion
Chip Ferrite Beads BLM Noise Suppression
NFZ
Feed Through Chip EMI Filters NFE
Chip Common Mode Choke Coils/
Common Mode Noise Filters
DLW/
DLM
Piezoelectric Sounders PKLCS/
PKMCS
Sound Component
Coin Manganese Dioxide Lithium Batteries Standard Type Battery Backup