Bluetooth® ModulesType VZ

Order Number LBCA2ZZVZE

  • To be discontinued
Read more

Overview

Shielded Small Bluetooth® 4.0 LE Module
  • 2.4GHz Bluetooth® Low Energy MCU Module
  • Chipset: TI (CC2541)
  • Processor: No
  • FCC/IC Certified
Feature-rich module makes design more efficient
  • Protocol stacks built in include: BB, LL, L2CAP, GAP, SMP, ATT, GATT, Profile framework
  • Included in Module: Integrated system clock

Description

The Type VZ Bluetooth® SMART module is a plug-in device that supports Bluetooth® v4.0 low energy standard. All protocol stacks required for Bluetooth® low energy communication are built in, including various healthcare profiles.
Murata original simple command set is provided via UART interface and it enables the module to be easily controlled by 8-bit or 16-bit MCUs widely used in small embedded devices.

Specs

Documents

Document Statement For latest version of datasheet and other related documents, please engage with Murata sales team and wireless team to determine if this module is suitable for your applications.

Software

Software

Please submit the information through the Contact Us button to initiate a contact into Murata sales or wireless team for more information about software availability.

Driver Firmware

Murata to provide under SLA

Purchase

Development Kit Part Number LBCA2ZZVZE-TEMP-KIT
Purchase

Please engage with Murata sales team and wireless team to determine if this module is suitable for your applications.

Murata reserves the right to support or not to support requests based on the corporate policy that includes export control and application restrictions, annual volume requirement (100kpcs) or other requirements.

To expedite the qualification of your application for these modules, please submit the information through the Contact Us button on the top.

Order Increment

770

製品開発に向けた組み込みテクノロジー