SensorsAccelerometers

Murata is the global market leader in low-g acceleration sensors for automotive applications.The extensive accelerometer product range includes high performance analog and digital accelerometersfor both safety critical automotive and industrial applications.

Murata accelerometers are based on the company’s proprietary 3D MEMS technology and offer a number of excellent product features for the most demanding applications. The sensing element and the measuring ASIC are assembled in a dual-in-line or dual flat lead plastic package with pins for the surface mount and re-flow soldering. They are environmentally protected with silicone gel, resulting in excellent performance and reliability in humid environments and at temperature cycling. In addition, the robust sensing element design with over damped frequency response enables excellent performance even in harsh and vibrating environments.

Inertial force Sensor

Product Search

Product Lineup

  • SCA3100 Series

    Axis:3

    Range:±2g or ±6g

    Amplitude Response:45Hz

    Output:SPI

  • SCA3300 Series

    Axis:3

    Range:Selectable:±1.5g、±3g、±6g

    Amplitude Response:10/70Hz

    Output:SPI

  • SCA2100 Series

    Axis:2(YZ)

    Range:±2

    Amplitude Response:45Hz

    Output:SPI

  • SCA800 Series

    Axis:1(ZorY)

    Range:±1g or ±2g

    Amplitude Response:50Hz or 6.25Hz

    Output:SPI

  • BCGMCU

    32-bit MCU with pre-programmed FW

PDF Catalog

PDF catalogs for MEMS Sensors are available at the following links:

MEMS Sensors

MEMS Sensors & Sensing Elements (PDF: 0.4 MB)

CAT NO.
s47e-5
UPDATE
13/5/2021

Basic knowledge of MEMS Technology

Basic knowledge of MEMS Technology
Summarized the structure, principle and features of MEMS technology that realizes high accuracy and high reliability.

Basic knowledge of MEMS Technology

Product News