Wi-Fi® + Bluetooth® ModulesType 2BC

Order Number LBEE5PK2BC

  • In Production
  • Recommended
  • New
Read more

Overview

Shielded Ultra Small Wi-Fi® 11a/b/g/n/ac + Bluetooth® 5.2 Module2.4GHz/5GHz Wi-Fi® + Bluetooth® Module
  • 2.4GHz & 5GHz Wi-Fi® + Bluetooth® Module
  • Chipset: Infineon (CYW4373)
  • Processor: No
  • FCC/IC "Reference" Certified
High Performance Capabilities for Internet of Things
  • For Smart Home, Sensor Network, Audio/Video/Voice, Gateway
  • 802.11 a/b/g/n/ac 1×1 433Mbps
  • NXP i.MX Linux and FreeRTOS

Description

Type 2BC is a small and very high performance module based on Infineon CYW4373 combo chipset which supports Wi-Fi® 802.11a/b/g/n/ac + Bluetooth® 5.2 BR/EDR/LE up to 433Mbps PHY data rate on Wi-Fi® and 3Mbps PHY data rate on Bluetooth®. The WLAN section supports SDIO v3.0 DDR50 interface and the Bluetooth® section supports high-speed 4-wire UART interface and PCM for audio data. Both WLAN and Bluetooth® section support USB2.0 interface too.

The CYW4373 implements highly sophisticated enhanced collaborative coexistence hardware mechanisms and algorithms, which ensure that WLAN and Bluetooth® collaboration is optimized for maximum performance.

In IEEE 802.11ac mode, the WLAN operation supports rates of MCS0-MCS9 (up to 256QAM) in 20MHz,40MHz and 80MHz channels for data rate up to 433Mbps.

Type 2BC module is packaged in an impressively small shielded form factor that facilitates integration into size- and power-sensitive applications such as IoT applications, handheld wireless system, gateway and more.

Specs

Documents

Products Data Sheet

Last Update: September 13, 2023

Products Related Files

製品カタログや技術資料をご希望の方は、チェックボックスにチェックの上、下記ダウンロードボタンよりダウンロードしてください。

左右にスワイプ可能です 横持ちでご覧ください
Type File Name File size Last Update
Product Brief type2BC-brief.pdf PDF: 485KB -
Additional Docs type2ae-2bc-hw-application-note.pdf PDF: 1.18MB -
2BC-Module-terminal-pin.dxf DXF: 348KB -
type2BC-rf-trace-and-antenna-design-guidelines.pdf PDF: 632KB -
Type2BC-antenna-JS-0967.dxf DXF: 1.66MB -
murata_wifi_bt_fcc_guide.pdf PDF: 1.09MB -

Software

Software

WICED™ is a Infineon development system that vastly reduces the effort required to add wireless connectivity to embedded devices. The SDK enables developers to quickly create network connected applications targeted for low-resource microcontrollers.

The WICED™ SDK includes:
An open source build system and toolchain based on GNU make.
A GUIDE based on Eclipse CDT that seamlessly integrates with a programmer and single-step, thread-aware, debugger based on OpenOCD and gdb.
A complete software stack that includes advanced security and networking features such as SSL/TLS, IPv4/IPv6 networking, and mDNS/Bonjour.
Production ready example applications.

Driver Firmware

Linux driver/firmware for NXP i.MX platform
RTOS driver/firmware for Infineon WICED

Block Diagram

Block Diagram : Type 2BC

Eval Tool

Evaluation Tool

Coming soon,

View of 2BC Module

Purchase

Order Number LBEE5PK2BC
Sample Part Number LBEE5PK2BC-SMP
Production Part Number LBEE5PK2BC-771
Development Kit Part Number LBEE5PK2BC-EVB
Purchase

Please check the following links.

Please engage with Murata sales team and wireless team to determine if this module is suitable for your applications.

Murata reserves the right to support or not to support requests based on the corporate policy that includes export control and application restrictions, annual volume requirement (100kpcs) or other requirements.

To expedite the qualification of your application for these modules, please submit the information through the Contact Us button on the top.

MOQ 2,000

製品開発に向けた組み込みテクノロジー

  1. 電子部品
  2. 通信モジュール
  3. Wi-Fi® Modules / Wi-Fi® + Bluetooth® Modules