お取引場所の地域-言語を選択してください。

Wi-Fi® Modules / Wi-Fi® + Bluetooth® ModulesWi-Fi™/Bluetooth® Modules for NXP i.MX

Murata has partnered with NXP Semiconductors N.V., Infineon Technologies AG, and Embedded Artists AB to offer a complete Wi-Fi™ and Bluetooth® connectivity environment for building world class Internet-connected products. The Murata Connectivity Modules enable developers to minimize their development time and effort for connectivity implementation. Developers can get well verified Hardware & Software for Murata Wi-Fi™/Bluetooth® module solutions on both NXP and Embedded Artists i.MX reference platforms. Both Linux and FreeRTOS are supported.

Linux Based Solution

Features

  • World Class Quality Wi-Fi™/Bluetooth® modules
  • Supported on both NXP and Embedded Artists i.MX Reference Platforms NXP-based Murata Wi-Fi™/BT modules are supported on Linux kernel
  • FCC/IC/CE/TELEC Pre-certified

Applications

  • Smart devices
  • Industrial IoT
  • Infotainment system
  • Medical systems (not implantable)
  • Enterprise-class intelligent control
  • Data systems
  • IoT Gateway

Support and more information

Murata has a new Community Forum to support customers’ wireless queries. All wireless collateral presented here is supported on the Forum. In addition to support threads, Murata also posts Blogs on latest news, modules, deep dives, etc. All customers are welcome to register and post questions on our Forum. For more information on Wi-Fi / Bluetooth Modules for NXP i.MX, please go here.

FreeRTOS™ Based Solution

Features

  • World Class Quality Wi-Fi™/Bluetooth® modules
  • Supported on both NXP and Embedded Artists i.MX RT Reference Platforms
  • FCC/IC/CE/TELEC Pre-certified

Applications

  • Amazon Alexa Voice Service
  • Smart devices
  • Industrial IoT
  • Medical systems (not implantable)
  • Enterprise-class intelligent control
  • Data systems
  • IoT Gateway

Support and more information

Murata has a new Community Forum to support customers’ wireless queries. All wireless collateral presented here is supported on the Forum. In addition to support threads, Murata also posts Blogs on latest news, modules, deep dives, etc. All customers are welcome to register and post questions on our Forum. For more information on Wi-Fi / Bluetooth Modules for NXP i.MX, please go here.