お取引場所の地域-言語を選択してください。

Wi-Fi® Modules / Wi-Fi® + Bluetooth® ModulesWi-Fi®/Bluetooth® Modules for NVIDIA® JETSON™

Murata has partnered with NVIDIA, Infineon Technologies AG to offer a complete Wi-Fi® and Bluetooth® connectivity environment for building world class Internet-connected products. The Murata Connectivity Modules enable developers to minimize their development time and effort for connectivity implementation. Developers can get well verified Hardware & Software for Murata Wi-Fi®/Bluetooth® module solutions on NVIDIA JETSON reference platforms. Linux is supported.

  • ※“JETSON Xavier NX Developer Kit ”は現在入手不可です。代替ソリューションを検討しております。

Linux Based Solution

Features

  • World Class Quality Wi-Fi®/Bluetooth® modules
  • Supported on NVIDIA JETSON Reference Platforms
  • Infineon-based Wi-Fi®/Bluetooth® modules are fully supported on Linux
  • Various support of Wi-Fi® flavors: 802.11b/g/n, 802.11a/b/g/n/ac SISO, 802.11a/b/g/n/ac 2×2 MIMO up to 866 Mbps
  • NVIDIA JETSON Platforms: Xavier
  • Murata-specific patch release for NVIDIA JETSON wireless support also on Murata GitHub
  • FCC/IC/CE/TELEC certified (see module pages for specifics)

Applications

  • Smart devices
  • Industrial IoT
  • Infotainment system
  • Medical systems (not implantable)
  • Enterprise-class intelligent control
  • Data systems
  • Image processing
  • Computer Vision
  • Surveillance camera system

Documents

Getting Started

Support

Murata has a new Community Forum to support customers’ wireless queries. All wireless collateral presented here is supported on the Forum. In addition to support threads, Murata also posts Blogs on latest news, modules, deep dives, etc. All customers are welcome to register and post questions on our Forum. For more information, please go to the Wi-Fi®/Bluetooth® landing page on the Forum here.

NVIDIA JETSON Platforms supported by Murata

Module Chipset Xavier
1XA CYW54591 M.2 Card*

*Wi-Fi® Only

Series Lineup