お取引場所の地域-言語を選択してください。

Wi-Fi™ + Bluetooth® ModulesType 2KL

Order Number LBEE0ZZ2KL

  • In Production
  • Recommended
  • New
Read more

Overview

Shielded Ultra Small Wi-Fi 11a/b/g/n/ac/ax HE20 + Bluetooth 5.4 Low Energy Module
  • 2.4GHz & 5GHz Wi-Fi + Bluetooth® 5.4 Low Energy Module
  • Chipset: IW610F
  • Processor: No
  • FCC/IC "Reference" Certified
High Performance Capabilities for Internet of Things
  • For Smart home, Healthcare & Wearables, Security camera, Audio, Video, Enterprise applications, Agriculture, Building automation, Industrial automation, Drones and robotics, Smart city, Access control.
  • 1×1, 20 MHz Bandwidth / MCS9 and Up to 114.7Mbps PHY data rate
  • Linux, Android and freeRTOS system

Description

Type 2KL is a small and very high performance module based on NXP IW610F combo chipset which supports Wi-Fi™ 802.11a/b/g/n/ac/ax HE20 + Bluetooth®. 5.4 Low Energy up to 114.7Mbps PHY data rate on Wi-Fi™ and 2Mbps PHY data rate on Bluetooth® Low Energy. The Wi-Fi™ section supports SDIO v3.0 DDR50 interface, the Bluetooth® section supports high-speed 4-wire UART interface.

The Type 2KL implements highly sophisticated enhanced collaborative coexistence hardware mechanisms and algorithms, which ensure that Wi-Fi™ and Bluetooth® collaboration is optimized for maximum performance.

In IEEE 802.11ax mode, the Wi-Fi™ operation supports rates of MCS0-MCS9 (up to 256QAM) in 20MHz channels for data rate.

Type 2KL module is packaged in an impressively small shielded form factor that facilitates integration into size- and power-sensitive applications such as IoT applications, handheld wireless system, gateway and more.

Specs

Documents

Products Data Sheet

Last Update: September 1, 2025

Products Related Files

製品カタログや技術資料をご希望の方は、チェックボックスにチェックの上、下記ダウンロードボタンよりダウンロードしてください。

左右にスワイプ可能です 横持ちでご覧ください
Type File Name File size Last Update
Additional Docs type2kl-2ll-module-footprint-topview.dxf DXF: 68KB -
type2kl-2ll-PCB-Type-Di-pole-and-Trace-Antenna.dxf DXF: 194KB -
type2ll-2kl-hw-application-note.pdf PDF: 1.03MB -
type2kl-radio-law-approval-application-note.pdf PDF: 1.66MB -
type2el-2dl-2ll-2kl-unified-design-guide.pdf PDF: 604KB -

Software

Software

Block Diagram

Block Diagram : Type 2KL

Eval Tool

Evaluation Tool
  • Murata's recommended evaluation hardware: 2LL M.2 Module by Embedded Artists
  • Embedded Artists Part No: EAR00500
View of 2LL Module

Purchase

Order Number LBEE0ZZ2KL
Sample Part Number LBEE0ZZ2KL-SMP
Production Part Number LBEE0ZZ2KL-001
Development Kit Part Number LBEE0ZZ2KL-EVB
Purchase

Please check distributor inventory for 2LL module.
Please check distributor inventory for Embedded Artists' 2EL M.2 module.
Please check Embedded Artists' inventory for 2LL M.2 module.
*2LL M.2 Module can be leverage for evaluation of Type 2KL

Please engage with Murata sales team and wireless team to determine if this module is suitable for your applications.

Murata reserves the right to support or not to support requests based on the corporate policy that includes export control and application restrictions, annual volume requirement (100kpcs), or other requirements.

To expedite the qualification of your application for these modules, please submit the information through the Contact Us button on the top.

Order Increment 1,000
  1. 製品
  2. 通信モジュール
  3. Wi-Fi™モジュール / Wi-Fi™+Bluetooth®モジュール