Micro BatteriesCoin Manganese Dioxide Lithium Batteries

Coin manganese dioxide lithium batteries are small-sized primary batteries for various
applications such as smart entry systems or TPMS (Tire Pressure Monitoring System) for automobile, IoT devices and backup power source for memory.

Click here for details▼

Coin manganese dioxide lithium batteries

Product Search

Selection Guide

Lineup of 11 models from small size and thin models to high capacity models
Supports an operating temperature range up to 85 ºC for common ICs
Ideal for devices used in severe operating temperature environments including automobiles and FA
Ideal for devices with large current loads, such as LPWA communication, etc.
Swipe left or right to change screens View in landscape mode.
Type Standard Extended
Temperature
Heat Resistant High Drain
Model number
(CR2032 size)
CR2032 CR2032X CR2032W CR2032R
Operating temperature -30℃
to +70℃
-40℃
to +85℃
-40℃
to +125℃
-30℃
to +70℃
Recommended discharge current

* Current with which 90% of nominal
capacity can be used
1mA or less 1mA or less 1mA or less 3mA or less
Maximum pulse current
* Current for maintaining minimum 2V
voltage with pulsed discharge of 3
seconds and 50% nominal capacity
discharged (ambient temperature 23ºC)
30mA 30mA 30mA 50mA

Feature

  • Lightweight, High Voltage and High Energy Density
    The battery voltage is 3V, almost double that of normal alkaline or manganese batteries.

  • This means that the number of batteries required for equipment can be halved for
    maximum space saving and weight reduction.
  • Excellent Discharge Characteristics
    Voltage characteristics remain stable even for a long period of discharge, greatly
    improving the reliability of equipment that uses the battery. Such equipment is also
    maintenance-free (battery replacement is seldom required).
  • Outstanding Temperature Characteristics
    Murata's original organic electrolyte provides superb characteristics over a wide range of temperature from low to high.

    - Standard / High drain: -30 to +70 degrees C

    - Extended temperature: -40 to +85 degrees C
    - Heat-resistant: -40 to +125 degrees C
  • Excellent Leakage Resistance
    The newly developed battery construction and electrolyte ensure maximum leakage
    resistance over a long span of time.
  • Excellent Long-Term Reliability
    Carefully selected active materials are used for the active material as well as for the
    electrolyte. These materials are sealed by Murata's innovative technology to minimize
    battery self-discharge. The annual self-discharge rate at room temperature and normal
    humidity is less than 1% of the nominal capacity.
  • UL Approved Parts
    Murata's Coin Manganese Dioxide Lithium Batteries are approved by UL. (UL1642 File No. MH12566)
  • RoHS directive・European Directives
    This product does not contain Mercury (Hg), Cadmium (Cd), nor Lead (Pb), and conforms
    to EC regulation values (Directive 2006/66/EC, 2013/56/EU).
    Battery pack are excluded from RoHS directive (DIRECTIVE 2011/65/EU OF THE
    EUROPEAN PARLIAMENT AND OF THE COUNCIL of 8 June 2011 on the restriction of
    the use of certain hazardous substances in electrical and electronic equipment).

Tab-welder

Matrix of Tab-Welded Lithium Manganese Dioxide Battery
When you click the thumbnail, the detailed dimension will be displayed.

Swipe left or right to change screens View in landscape mode.
Mounting Direction

H

V

M

Tab Spec Shape E O E P
Width of Negative Tab Tip (mm) 0.75 0.75 1.8 0.75 2.0
Width of Positive Tab Tip (mm) 0.75×2 0.75×2 2.8 0.75×2 2.0
Pitch (mm) 17.8 20.5 20.5 N/A N/A
Standard CR2032 CR2032-HE8

CR2032-HE1

CR2032-HO6

CR2032-VE3

 

CR2430 CR2430-HE1

CR2430-HE2

CR2430-HO1

CR2430-VE1

 
CR2450 CR2450-HE5

CR2450-HE6

CR2450-HO5

CR2450-VE6

 
Extended
Temp.
CR2032X CR2032X-HE1

CR2032X-HO6

   

CR2450X   CR2450X-HE6

CR2450X-HO5

   
CR2477X   CR2477X-HE2

CR2477X-HO4

   
Heat-resistant CR2032W CR2032W-HE1

CR2032W-HO6

   

CR2050W         CR2050W-MP6

CR2450W   CR2450W-HE6

CR2450W-HO5

  CR2450W-MP1

CR2477W   CR2477W-HE2

CR2477W-HO4

   
High Drain CR2032R   CR2032R-HE1

CR2032R-HO6

   

CR2450R   CR2450R-HE6

CR2450R-HO5

   

For tab shapes or specifications not included in the above list, please consult a sales representative.

Principle of Lithium Manganese Dioxide Battery

Specially processed manganese dioxide (MnO2) is used for the active cathode material, and
high-voltage, high-activity lithium metal for the active anode material. The electrolyte is
lithium salt molten into an organic solution to ensure easy transmission of high voltage and
high energy to the exterior.
Battery discharge reactions are as follows:

Principle of Lithium Manganese Dioxide Battery

With open circuit voltage of approx. 3V, the battery voltage is extremely stable and impedance remains low and stable during discharge.

Cross Section

Cross Section

Lithium Batteries UN38.3 Test Summary

You can download Lithium Batteries UN38.3 Test Summary here.

Caution

Technical information

Click here for Coin manganese Dioxide Lithium battery's technical note