LPWA ProductsLoRa Evaluation Kit— Flow of Operations for Obtaining Evaluation Kit and Deployment —

STMicro Discovery Kit

This evaluation kit included with Murata's LoRa modules is available from STMicroelectronics, one of Murata's LoRa business partners.

PART NUMBER / KEY FEATURE
STMicro Part Number B-L072Z-LRWAN1
Appearance
Murata LoRa® Module CMWX1ZZABZ-091
Feature ST-LINK/V2-1 embedded debug tool interface, LEDs, push-buttons, antenna,
Arduino™Uno V3 connectors and USB OTG connector in Micro-B format.
More Information

For customers who would like an evaluation kit, please contact us using the information below.

Hardware: STMicro Discovery board

Source : STMicroelectronics

Hardware Configuration(LoRa)

  • STMicro DISCOVERY Board
  • STMicro iCUBE Development
  • Tool (v1.1.0) with v1.0.2 Stack
  • PC
  • LoRa Gateway
  • Connection to internet
Source : STMicroelectronics

Software: Development kit

Source : STMicroelectronics
PART NUMBER / KEY FEATURE
STMicro Part Number I-CUBE-LRWAN
Feature i-CUBE-LRWAN Main Features:
  • Application integration ready
  • Easy add-on of the low-power LoRa® solution
  • Extremely low CPU load
  • No latency requirements
  • Small STM32 memory footprint
  • Low-power timing services provided
More Information
To create my ST Account

For customers who would like an evaluation kit, please contact us using the information below.

Hardware Configuration (Sigfox)

Hardware: STMicro Discovery Board

Source : STMicroelectronics
About the Type ABZ (Sigfox) evaluation kit and sample request:

Type ABZ (Sigfox) evaluation kit request

Evaluation kit request