Metal Alloy power inductors

Metal Alloy power inductors
SubTitleIcon6    Metal Alloy type have been added to our lineup of power inductors

TOKO brand products as represented by Metal Alloy inductors, have been added to our lineup of power inductors. As a result, we now offer a broad range of sizes from size 1608 to 12 mm squares. These products are compatible with a variety of applications where large current and low-dissipation factor are required. 
 
 Metal Alloy power inductors
 
For a lineup of power supply inductors, including Metal Alloy type, click here

For a detailed explanation of Metal Alloy products, click here
Characteristics of compact Metal Alloy power inductors capable of handling large currents [Basic] EMICON-FUN!


SubTitleIcon6    Supporting a variety of applications that demand high reliability


Metal alloy cores have been adopted. High quality, reliability and durability have been achieved using proprietary methods, and higher efficiency circuits have been achieved by using low-core loss materials.

The DFEG/DFEH series of large metal alloy inductors, which can be used in powertrain/safety system vehicle-mounted applications, and the compact metal alloy inductor DFE252012P series, which can be used in infotainment systems and parking assist camera systems, for example, are provided in a greater range of sizes than in conventional series, and can be used in various applications.
The DFEH series supports an operating temperature range*1 up to 155°C.

(*1: including self-heating)


These are also compliant with AEC-Q200 standards.


SubTitleIcon6    Large ferrite power inductors also newly added

6 mm square through to 12 mm square large-size products have been added to our lineup of power inductors that use ferrite cores. The user is now provided with a wider range of products to select from, for consumer applications through to vehicle-mounted applications.


For large ferrite types