Select your region & language

Wi-Fi® ModulesSN8000

Order Number 88-00153-00

  • Discontinued
Read more

Overview

Flexible Certified 2.4GHz IEEE 802.11b/g/n Wi-Fi® Module
  • 2.4GHz Wi-Fi® Module
  • Chipset: Infineon (CYW43362)
  • Processor: No
  • FCC/IC Certified
Highly integrate design simplifies the integration
  • for indoor and outdoor sensor and control applications
  • Wi-Fi® AP/STA dual mode
  • Supporting Infineon WICED SDK
  • Supporting STM32F2/F4, NXP K60, i.MX6, Atmel SAM4 and NXP LPC17xx, LPC43xx and ZentriOS SDK

Description

SN8000 is a certified 2.4 GHz IEEE 802.11b/g/n Wi-Fi® module based on the Infineon CYW43362 chipset. SN8000 is designed to fit indoor and outdoor sensor and control applications. It integrates Wi-Fi® IC, RF front end, temperature compensated crystal (TCXO) and an on-board antenna. The module dimensions are 24 × 11.4 × 2.0 mm. SN8000 is enabled with Infineon WICED™ SDK software to support low power, low cost microcontroller platforms from STM32F2/F4, Freescale K60, i.MX6, Atmel SAM4, NXP LPC17xx, NXP LPC43xx, and ZentriOS SDK. The SN8000 module is an ideal solution for home automation, industrial control, Smart Energy, medical and healthcare applications with or without cloud services. The module and evaluation kit are available from Murata distribution partners. A footprint compatible version with U.FL connector, SN8000UFL, is also available to connect to an external antenna.

Specs

Documents

Document Statement If you use NXP i.MX6 platforms that is described in this landing page (https://www.murata.com/products/connectivitymodule/wi-fi-bluetooth/overview/nxp-imx), please read "Quick Start Guide (Linux)" and "Quick Start Guide (Adnroid)". For further development on i.MX6, we have additional documents in our support site (myMurata). Please refer to "Support Site Access Guide" under software tab to learn how to access to myMurata".

Products Data Sheet

Last Update: May 26, 2017

Products Related Files

If you would like a product catalog or technical data, please check the check box and download it from the download button below.

Swipe left or right to change screens. View in landscape mode.
Type File Name File size Last Update
Manual sn8000_sn8000ufl_user-manual.pdf PDF: 0.56MB -
Product Brief sn8000_brief.pdf PDF: 0.82MB -
Schematic sch-00153-841152.pdf PDF: 0.06MB -
Quick Start Guide (Linux) murata_quick_start_guide_linux.pdf PDF: 2.29MB -
EVK User Guide sn8000_evk_user_guide_v1.pdf PDF: 1.79MB -
SDIO Adapter (file 1) sch-00153-862152.pdf PDF: 0.02MB -
SDIO Adapter (file 2) sch-00153-842152.pdf PDF: 0.02MB -
CMK User Guide sn8000_cmk_user_guide.pdf PDF: 1.43MB -
CMK Product Brief sn8000cmk_product_brief.pdf PDF: 0.41MB -
CMK Schematics sn8000_cmk_schematic.pdf PDF: 0.41MB -

Software

Software

You can download additional software and documents from myMurata.
Please purchase Development Kit to gain access to myMurata.

SN8000 module is intended to use the Infineon WICED™ SDK as its primary software. A patch file is needed for WICED SDK to work on SN8000.

WICED SDK platform patch file download:

NVRAM file
Support Site Access Guide

Block Diagram

Block Diagram : SN8000

Eval Tool

Evaluation Tool download EVK User Guide
SN8000 CMK 88-00153-90
Features
  • FCC/IC/ETSI certified IEEE802.11b/g/n module
  • Supports standard SDIO card interface
  • Supports QSH-030-01-LDA 60-pin connector
  • Includes both SN8000 and SN8000UFL modules
  • Well verified driver software for i.MX6 platform
    Murata Number 88-00153-90
    download SN8000CMK User Guide
LPC43S67-A70CM Cloud Connectivity Kit
Features

A collaboration between NXP and ecosystem partner, Zentri, the NXP LPC43S67-A70CM Cloud Connectivity Kit gives developers everything they need to easily create, deploy and manage connected products utilizing Wi-Fi® and cloud services, without the need for deep expertise in security, Wi-Fi® stacks, device commissioning, and cloud service APIs.

This complete Kit enables product companies to realize new, recurring business models with premium product features and services and makes it easy for developers to deliver a best-in-class connected experience to all users. It combines reference hardware from NXP and Murata with the Zentri Secure Connected Product Platform to support all three key aspects of developing an IoT product: security and connectivity of the physical device, including cloud-based device management for provisioning and remote management developing user applications (both the product's end user and other connected users) handling protocol-agnostic cloud connectivity to support connected functionality and services.

SN8000 NXP Kit

Purchase

Order Number 88-00153-00
Purchase

These modules are manufactured for high-volume applications. Furthermore, they are made available to device manufacturers offering products that meet Murata requirements. Murata reserves the right to support or to not support requests based on corporate policy that includes export control and application restrictions or other requirements. | To expedite the qualification of your application for these modules, please complete and submit the information through the Contact Us button on the top. A Murata Connectivity Expert will provide feedback to you as quickly as possible. | Please be advised that obtaining access to product documentation for these modules may require the execution of a non-disclosure agreement (NDA) with Murata. | Alternatively, if you are located in the Americas, click this link to locate and contact a Murata Sales Representative near you to receive answers to general questions.

Order Increment 400

Related videos

Wireless Solutions and Services for your IoT Devices

  1. Products
  2. Connectivity Modules
  3. Wi-Fi™ Modules / Wi-Fi™+Bluetooth® Modules