Select your region & language

Wi-Fi® ModulesType 1PS

Order Number LBWA1UZ1PS

  • NRND
Read more

Overview

Shielded Ultra Small Dual Band Wi-Fi® 11a/b/g/n/ac + Ethernet + MCU Module
  • 2.4GHz & 5GHz Wi-Fi® + Ethernet MCU Module
  • Chipset: Infineon (CYW54907)
  • Processor: ARM Cortex-R4
  • FCC/IC "Reference" Certified
High Performance Capabilities for Internet of Things
  • For Industrial IoT, Smart Home, Sensor Network, Gateway
  • 802.11 a/b/g/n/ac 433Mbps, Wifi Stack runs inside
  • Infineon WICED, USB 2.0, SDIO 3.0 host and device mode

Description

Type 1PS is a small and high performance module based on Infineon CYW54907 chipset which support Wi-Fi® 802.11a/b/g/n/ac up to 433Mbps PHY data rate and Ethernet up to 100Mbps PHY data rate, plus integrated powerful 320MHz ARM Cortex-R4 MCU for host-side applications.

Type 1PS enables high throughput consumer applications with its ARM Cortex-R4 MCU with no additional components.

Type 1PS network controller module provide device manufacturers with an easy-to-design solution for data acquisition, device management, Wi-Fi® Ethernet gateway and industrial control applications. USB 2.0 and SDIO 3.0 host and device mode are supported to have high speed external communication. RF matching, Antenna design and Regulatory certification are already taken care of and tested.

Each module offers a complete network controller solution. The Wi-Fi®, TCP/IP, security supplicant and other network application features are hosted directly on the module.

Yet, the feature-rich Type 1PS module is packaged in an impressively small form factor that facilitates integration into size- and power-sensitive applications.

Specs

Documents

Document Statement

For latest version of datasheet and other related documents, please engage with Murata sales team and wireless team to determine if this module is suitable for your applications.

Products Data Sheet

Last Update: Jun 15, 2021

Products Related Files

If you would like a product catalog or technical data, please check the check box and download it from the download button below.

Swipe left or right to change screens. View in landscape mode.

Software

Software
  • To develop software on RTOS, please visit Infineon WICED™ SDK web site.
  • Please check Infineon Based Modules for software options.
  • To use the AT Command software, please check out AT Command Quick Start Guide on Documents tab. If you need more information, source code, please contact us at “wifi_at_command@murata.com”.
Driver Firmware RTOS driver/firmware for Infineon WICED

Block Diagram

Block Diagram : Type 1PS

Purchase

Sample Part Number LBWA1UZ1PS-TEMP
Production Part Number LBWA1UZ1PS-241
Development Kit Part Number CYW954907AEVAL1F
Purchase

Please engage with Murata sales team and wireless team to determine if this module is suitable for your applications.

Murata reserves the right to support or not to support requests based on the corporate policy that includes export control and application restrictions, annual volume requirement (100kpcs) or other requirements.

To expedite the qualification of your application for these modules, please submit the information through the Contact Us button on the top.

Order Increment 2,000

Related videos

Wireless Solutions and Services for your IoT Devices

  1. Products
  2. Connectivity Modules
  3. Wi-Fi® Modules / Wi-Fi® + Bluetooth® Modules