Select your region & language

Wi-Fi® + Bluetooth® ModulesType 2EL

Order Number LBES5PL2EL

  • In Production
  • Recommended
  • New
Read more

Overview

Shielded Ultra Small Wi-Fi® 11a/b/g/n/ac/ax + Bluetooth® 5.4 + 802.15.4 Module
  • 2.4GHz & 5GHz Wi-Fi® + Bluetooth® + 802.15.4 Module
  • Chipset: NXP IW612
  • Processor: No
  • FCC/IC "Reference" Certified
High Performance Capabilities for Internet of Things
  • For Smart Home, Sensor Network, Audio/Video/Voice, Gateway
  • 802.11 a/b/g/n/ac/ax 1×1 601Mbps
  • NXP i.MX Linux and Android

Description

Type 2EL is a small and very high performance module based on NXP IW612 combo chipset which supports Wi-Fi® 802.11a/b/g/n/ac/ax + Bluetooth® 5.4 BR/EDR/LE + 802.15.4 up to 601Mbps PHY data rate on Wi-fi® and 2Mbps PHY data rate on Bluetooth®. The WLAN section supports SDIO v3.0 DDR50 interface and the Bluetooth® section supports high-speed 4-wire UART interface and PCM for audio data.

The IW612 implements highly sophisticated enhanced collaborative coexistence hardware mechanisms and algorithms, which ensure that WLAN, Bluetooth®, and 802.15.4(2EL only) collaboration is optimized for maximum performance.

In IEEE 802.11ax mode, the WLAN operation supports rates of MCS0-MCS11 (up to 1024QAM) in 20MHz,40MHz and 80MHz channels for data rate up to 601Mbps.

Type 2EL module is packaged in an impressively small shielded form factor that facilitates integration into size- and power-sensitive applications such as IoT applications, handheld wireless system, gateway and more.

Specs

Documents

Products Data Sheet

Last Update: August 4, 2025

Products Related Files

If you would like a product catalog or technical data, please check the check box and download it from the download button below.

Swipe left or right to change screens. View in landscape mode.
Type File Name File size Last Update
Product Brief type2el-product-brief.pdf PDF: 198KB -
Additional Docs type2el-2dl-module-footprint-topview.dxf DXF: 68KB -
type2el-2dl-PCB-Type-Di-pole-and-Trace-Antenna.dxf DXF: 262KB -
type2el-2dl-hw-application-note.pdf PDF: 1.15MB -
Type-2EL-Radio-Law-Approval-Application-Note.pdf PDF: 1.96MB -
type2el-2dl-2ll-2kl-unified-design-guide.pdf PDF: 604KB -

Software

Software

Block Diagram

Block Diagram : Type 2EL

Eval Tool

Evaluation Tool

Murata‘s recommended evaluation hardware: 2EL M.2 Module by Embedded Artists Open in New Window
Embedded Artists Part No: EAR00409

View of 2EL Module

Purchase

Order Number LBES5PL2EL
Sample Part Number LBES5PL2EL-SMP
Production Part Number LBES5PL2EL-923
Development Kit Part Number LBES5PL2EL-EVB
Purchase

Please check distributor inventory for Embedded Artists’ 2EL M.2 module.
Please check Embedded Artists’ inventory for 2EL M.2 module.
No annual volume requirement for purchasing from distributors.

Please engage with Murata sales team and wireless team to determine if this module is suitable for your applications.

Murata reserves the right to support or not to support requests based on the corporate policy that includes export control and application restrictions, annual volume requirement (100kpcs), or other requirements.

To expedite the qualification of your application for these modules, please submit the information through the Contact Us button on the top.

Order Increment 2,000

Related videos

Wireless Solutions and Services for your IoT Devices

  1. Products
  2. Connectivity Modules
  3. Wi-Fi™ Modules / Wi-Fi™+Bluetooth® Modules