Wi-Fi® + Bluetooth® ModulesType 2BZ

Order Number LBEE5XV2BZ-883

  • inproduction
  • recommended
  • new
Read more

Overview

Shielded Ultra Small Dual band Wi-Fi® 11a/b/g/n/ac 2×2 MIMO + Bluetooth® 5.2 Module
  • 2.4 GHz & 5 GHz Wi-Fi® + Bluetooth® Module
  • Chipset: Infineon (CYW54590)
  • Processor: No
  • FCC/IC "Reference" Certified
High Performance Capabilities for Internet of Things
  • For Industrial IoT, Smart Home, Audio/Video/Voice, Gateway
  • 802.11 a/b/g/n/ac 2×2 MIMO 866 Mbps
  • NXP i.MX Linux

Description

Type 2BZ is a small and very high-performance module based on Infineon CYW54590 combo chipset which supports Wi-Fi® 802.11a/b/g/n/ac 2×2 MIMO + Bluetooth® 5.2 BR/EDR/LE up to 866Mbps PHY data rate on Wi-Fi® and 3Mbps PHY data rate on Bluetooth®. The WLAN section supports SDIO v3.0 interface and the Bluetooth® section supports high-speed 4-wire UART interface and PCM for audio data.

The CYW54590 implements highly sophisticated enhanced collaborative coexistence hardware mechanisms and algorithms, which ensure that WLAN and Bluetooth® collaboration is optimized for maximum performance.

In IEEE 802.11ac mode, the WLAN operation supports rates of MCS0 - MCS9 (up to 256 QAM) in 20MHz, 40MHz and 80MHz channels for data rate up to 866Mbps.

Type 2BZ module is packaged in an impressively small form factor that facilitates integration into size- and power-sensitive applications such as IoT applications, handheld wireless system, gateway and more. It is also good for industrial applications with operating temperature up to +85C.

Specs

Documents

Products Data Sheet

Last Update: September 13, 2023

Products Related Files

If you would like a product catalog or technical data, please check the check box and download it from the download button below.

Swipe left or right to change screens. View in landscape mode.
Type File Name File size Last Update
Product Brief type2bz-brief.pdf PDF: 1.20MB -
Additional Docs type2bz-hw-application-note.pdf PDF: 2.15MB -
type2bz_module_footprint_topview.dxf DXF: 55KB -

Software

Software
Driver Firmware Linux driver/firmware for NXP i.MX platform

Block Diagram

Block Diagram : Type 2BZ

Purchase

Order Number LBEE5XV2BZ-883
Purchase

Please check distributor inventory for 2BZ module.
Please check distributor inventory for Embedded Artists' 2BZ M.2 module.
Please check Embedded Artists' inventory for 2BZ m.2 module.
No annual volume requirement for purchasing from distributors.

Please engage with Murata sales team and wireless team to determine if this module is suitable for your applications.

To expedite the qualification of your application for these modules, please submit the information through the Contact Us button on the top.

Order Increment 1,000

Related videos

Wireless Solutions and Services for your IoT Devices

  1. Electronic Components
  2. Connectivity Modules
  3. Wi-Fi® Modules / Wi-Fi® + Bluetooth® Modules