Wi-Fi® + Bluetooth® ModulesType 1ZM

Order Number LBEE5QD1ZM

  • inproduction
  • recommended
  • new
Read more

Overview

Shielded Ultra Small Dual Band Wi-Fi® 11a/b/g/n/ac + Bluetooth® 5.1 Module
  • 2.4 GHz & 5 GHz Wi-Fi® + Bluetooth® Module
  • Chipset: NXP 88W8987
  • Processor: No
  • FCC/IC "Reference" Certified
High-Performance Capabilities for Internet of Things
  • For Industrial IoT, Smart Home, Audio/Video/Voice, Gateway
  • 802.11 a/b/g/n/ac 1×1 433Mbps
  • NXP i.MX Linux, Android, FreeRTOS

Description

Type 1ZM is a small and very high performance module based on NXP 88W8987 combo chipset which supports Wi-Fi® 802.11a/b/g/n/ac + Bluetooth® 5.1 BR/EDR/LE up to 433Mbps PHY data rate on Wi-Fi® and 3Mbps PHY data rate on Bluetooth®. The WLAN section supports SDIO 3.0 interface and the Bluetooth® section supports high-speed 4-wire UART interface and PCM for audio data.

The 88W8987 implements highly sophisticated enhanced collaborative coexistence hardware mechanisms and algorithms, which ensure that WLAN and Bluetooth® collaboration is optimized for maximum performance.

In IEEE 802.11ac mode, the WLAN operation supports rates of MCS0 - MCS9 (up to 256 QAM) in 20MHz, 40MHz and 80MHz channels for data rate up to 433Mbps.

Type 1ZM module is packaged in an impressively small form factor that facilitates integration into size- and power-sensitive applications such as IoT applications, handheld wireless system, gateway and more.

Specs

Documents

Products Data Sheet

Last Update: March 24, 2023

Products Related Files

If you would like a product catalog or technical data, please check the check box and download it from the download button below.

Swipe left or right to change screens. View in landscape mode.
Type File Name File size Last Update
Product Brief type1zm-brief.pdf PDF: 1.20MB -
Additional Docs type1zm_module_footprint_topview.dxf DXF: 61KB -
Type1ZM-trace-antenna.dxf DXF: 436KB -
Type1ZM-u-FL.dxf DXF: 416KB -
type1zm-hw-application-note.pdf PDF: 993KB -

Applications

Applications Characteristics

Software

Software

Block Diagram

Block Diagram : Type 1ZM

Eval Tool

Evaluation Tool
  • Front View of 1ZM M.2 Module
  • Back View of 1ZM M.2 Module

Purchase

Order Number LBEE5QD1ZM
Sample Part Number LBEE5QD1ZM-SMP
Production Part Number LBEE5QD1ZM-572
Development Kit Part Number Embedded Artists EAR00364
Purchase

Please check distributor inventory for 1ZM module.
Please check distributor inventory for Embedded Artists' 1ZM M.2 module.
Please check Embedded Artists' inventory for 1ZM M.2 module.
No annual volume requirement for purchasing from distributors.

Please engage with Murata sales team and wireless team to determine if this module is suitable for your applications.

Murata reserves the right to support or not to support requests based on the corporate policy that includes export control and application restrictions, annual volume requirement (100kpcs), or other requirements.

To expedite the qualification of your application for these modules, please submit the information through the Contact Us button on the top.

Minimum Order Quantity 2,000
Order Increment 1,000

Related videos

Wireless Solutions and Services for your IoT Devices

  1. Electronic Components
  2. Connectivity Modules
  3. Wi-Fi® Modules / Wi-Fi® + Bluetooth® Modules