Select your region & language

Wi-Fi® + Bluetooth® ModulesType 1YM

Order Number LBEE5XV1YM

  • To be discontinued
Read more

Overview

Shielded Ultra Small Dual band Wi-Fi® 11a/b/g/n/ac 2×2 MIMO + Bluetooth® 5.2 Module
  • 2.4 GHz & 5 GHz Wi-Fi® + Bluetooth® Module
  • Chipset: NXP 88W8997
  • Processor: No
  • FCC/IC "Reference" Certified
High Performance Capabilities for Internet of Things
  • For Industrial IoT, Smart Home, Audio/4K Video/Voice, Gateway
  • 802.11 a/b/g/n/ac 2×2 MIMO 866Mbps
  • NXP i.MX Linux, Android

Description

Type 1YM is a small and very high performance module based on NXP 88W8997 combo chipset which supports Wi-Fi® 802.11a/b/g/n/ac 2x2 MIMO + Bluetooth® 5.2 BR/EDR/LE up to 866Mbps PHY data rate on Wi-Fi® and 3Mbps PHY data rate on Bluetooth®. The WLAN section supports PCIe v3.0 Gen 1/Gen 2 rate (2.5/5 Gbps), and SDIO 3.0 interfaces. The Bluetooth® section supports high-speed 4-wire UART interface and PCM for audio data.

The 88W8997 implements highly sophisticated enhanced collaborative coexistence hardware mechanisms and algorithms, which ensure that WLAN and Bluetooth® collaboration is optimized for maximum performance.

In IEEE 802.11ac mode, the WLAN operation supports rates of MCS0 - MCS9 (up to 256 QAM) in 20MHz, 40MHz and 80MHz channels for data rate up to 866Mbps.

Type 1YM module is packaged in an impressively small form factor that facilitates integration into size- and power-sensitive applications such as IoT applications, handheld wireless system, gateway and more.

Specs

Documents

Products Data Sheet

Last Update: February 14, 2025

Products Related Files

If you would like a product catalog or technical data, please check the check box and download it from the download button below.

Swipe left or right to change screens. View in landscape mode.
Type File Name File size Last Update
Product Brief type1ym-brief.pdf PDF: 1.12MB -
Additional Docs type1ym_module_footprint_topview.dxf DXF: 75.8KB -
type1ym-hw-application-note.pdf PDF: 543KB -
Type-1YM-Radio-Law-Approval-Application-Note.pdf PDF: 1.00MB -
Type1YM-u-FL.DXF DXF: 588KB -

Applications

Applications Characteristics

Software

Software

Block Diagram

Block Diagram : Type 1YM

Eval Tool

Evaluation Tool
  • Front View of 1YM M.2 Module
  • Back View of 1YM M.2 Module

Purchase

Order Number LBEE5XV1YM
Sample Part Number LBEE5XV1YM-SMP
Production Part Number LBEE5XV1YM-574
Development Kit Part Number Embedded Artists EAR00370
Purchase

Please check distributor inventory for 1YM module.
Please check distributor inventory for Embedded Artists' 1YM M.2 module.
Please check Embedded Artists' inventory for 1YM M.2 module.
No annual volume requirement for purchasing from distributors.

Please engage with Murata sales team and wireless team to determine if this module is suitable for your applications.

Murata reserves the right to support or not to support requests based on the corporate policy that includes export control and application restrictions, annual volume requirement (100kpcs), or other requirements.

To expedite the qualification of your application for these modules, please submit the information through the Contact Us button on the top.

Minimum Order Quantity 2,000
Order Increment 1,000

Related videos

Wireless Solutions and Services for your IoT Devices

  1. Products
  2. Connectivity Modules
  3. Wi-Fi® Modules / Wi-Fi® + Bluetooth® Modules