Select your region & language

Wi-Fi® + Bluetooth® ModulesType 2HL

Order Number LBWA0ZZ2HL

  • Under development
  • New
Read more

Overview

Long Range Ultra Low Power Wi-Fi™ HaLow 11ah Module
  • Sub 1GHz (750-950 MHz) Wi-Fi™ HaLow 11ah Module
  • Chipset: NEWRACOM NRC7394
  • Processor: ARM Cortex-M3
  • FCC/ISED, MIC "Reference" Certified
High Performance Capabilities for Internet of Things
  • Low power: up to +17dBm output
  • Long range: over 1km communication range
  • For Home appliances, Home automation, Healthcare & Wearables, Security camera, Enterprise applications, Agriculture, Building automation, Industrial automation, Drones and robotics, Smart city, Access control.
  • 1/2/4 MHz Bandwidth and Up to 15Mbps PHY data rate
  • Standalone mode: freeRTOS
  • Hosted mode: Linux system

Description

Type 2HL are the advanced long range Sub1GHz Wi-Fi™ HaLow system on module based on NEWRACOM NRC7394 chipset which supports Wi-Fi™ 802.11ah SISO, designed specially to meet the connectivity needs of Internet of Things (IoT). With its exceptional range, low power consumption, Type 2HL are the ideal solution for enabling a wide range of IoT applications. Its capability to connect. Moreover, Wi-Fi™ HaLow incorporates advanced power-saving features, significantly reducing power consumption and greatly extending the battery life of connected devices.

With fully integrated power amplifiers, the Type 2HL offers a robust output of up to 17dBm providing sufficient power for a wide range of IoT applications.

The Type 2HL's standalone mode support enables the execution of a wide range of IoT applications on embedded ARM Cortex-M3. Additionally, the availability of numerous sample applications simplifies the development of new IoT application programs.

Specs

Documents

Products Data Sheet

The datasheet is currently being prepared. We apologize for any inconvenience and thank you for your patience.

Products Related Files

If you would like a product catalog or technical data, please check the check box and download it from the download button below.

Swipe left or right to change screens. View in landscape mode.
Type File Name File size Last Update
Product Brief Type2hk-2hl-product-brief PDF: 211KB -

Software

Software

Block Diagram

Block Diagram: Type 2HL

Related videos

Wireless Solutions and Services for your IoT Devices

  1. Products
  2. Connectivity Modules
  3. Wi-Fi® Modules / Wi-Fi® + Bluetooth® Modules