Select your region & language

Wi-Fi® + Bluetooth® ModulesType 1CX

Order Number LBEH5UL1CX

  • Discontinued
Read more

Overview

Shielded Ultra Small Dual band Wi-Fi® 11a/b/g/n/ac 2×2 MIMO + Bluetooth® 5.0 Module
  • 2.4 GHz & 5 GHz Wi-Fi® + Bluetooth® Module
  • Chipset: Infineon (CYW4356)
  • Processor: No
High Performance Capabilities for Internet of Things
  • For Industrial IoT, Smart Home, Audio/4K Video/Voice, Gateway
  • 802.11 a/b/g/n/ac 2×2 MIMO 866Mbps
  • NXP i.MX Linux

Description

Type 1CX is a small and very high performance module based on Infineon CYW4356 combo chipset which support Wi-Fi® 802.11a/b/g/n/ac 2×2 MIMO + Bluetooth® 5.0 BR/EDR/LE up to 866Mbps PHY data rate on Wi-fi® and 3Mbps PHY data rate on Bluetooth®. The WLAN section supports PCIe v3.0 interface and the Bluetooth® section supports high-speed 4-wire UART interface and PCM for audio data.

The CYW4356 implements highly sophisticated enhanced collaborative coexistence hardware mechanisms and algorighms, which ensure that WLAN and Bluetooth® collaboration is optimized for maximum performance.

In IEEE 802.11ac mode, the WLAN operation supports rates of MCS0 - MSC9 (up to 256 QAM) in 20MHz, 40MHz and 80MHz channels for data rate up to 866Mbps.

Type 1CX module is packaged in an impressively small form factor that facilitates integration into size- and power-sensitive applications such as IoT applications, handheld wireless system, gateway and more.

Specs

Documents

Document Statement If you use NXP i.MX platforms for Linux, please check Wi-Fi®/Bluetooth® Modules for NXP i.MX for supported combination.

Products Data Sheet

Last Update: Apr 24, 2019

Products Related Files

If you would like a product catalog or technical data, please check the check box and download it from the download button below.

Swipe left or right to change screens. View in landscape mode.
Type File Name File size Last Update
Additional Docs type1cx_module_footprint_topview.dxf DXF: 89KB -
murata_wifi_bt_fcc_guide.pdf PDF: 1.09MB -

Software

Software To develop software on NXP i.MX (Linux), please visit Wi-Fi®/Bluetooth® Modules for NXP i.MX for supported combination.
Driver Firmware Linux driver/firmware for NXP i.MX platform

Block Diagram

Block Diagram : Type 1CX

Eval Tool

Evaluation Tool
1CX M.2 Module

Purchase

Production Part Number LBEH5UL1CX-887
Purchase

Please check distributor inventory for 1CX M.2 module.

Please engage with Murata sales team and wireless team to determine if this module is suitable for your applications.

Murata reserves the right to support or not to support requests based on the corporate policy that includes export control and application restrictions, annual volume requirement (100kpcs) or other requirements.

To expedite the qualification of your application for these modules, please submit the information through the Contact Us button on the top.

Order Increment 2,000

Related videos

Wireless Solutions and Services for your IoT Devices

  1. Products
  2. Connectivity Modules
  3. Wi-Fi® Modules / Wi-Fi® + Bluetooth® Modules