Enter a product part number, or a portion of a part number.
Variable capacitors have capacitance values that can be varied by applying voltage to their electrodes.
*Typical characteristics >
Continuous means that the specified voltage is continuously applied for Port1,2.
Polling means that the specified voltage is switched on and off and applied for port1,2.(on: 40msec, off: 360msec)
Size:0.6 × 0.6 mm(LXRW0Y series)
Size:1.3 × 0.9 mm(LXRW19V series)
Send your inquiry