Bluetooth® ModulesType 2TY

Order Number LBCA1HN2TY

  • In Production
  • New
  • Recommended
Read more
Image of Type 2TY

Overview

Shielded Ultra Small Bluetooth® 5.1 LE Module
  • 2.4GHz Bluetooth® Low Energy MCU Module
  • Chipset: Renesas (DA14531)
  • Processor: ARM Cortex-M0+
  • FCC/IC Certified
Feature-rich module makes design more efficient
  • Industry's lowest current consumption
  • On-board antenna
  • Large space for user application
  • ibeacon support

Data Sheet & Contact menu

Description

Type 2TY is a Bluetooth® Low Energy wireless module integrates Renesas Bluetooth® Low Energy IC, RF front end, crystal and an on-board printed antenna. It enables ultra-low power connectivity for data communication in IoT application.

Specs

Documents

Products Data Sheet

Last Update: November 28, 2023

Products Related Files

If you would like a product catalog or technical data, please check the check box and download it from the download button below.

Swipe left or right to change screens. View in landscape mode.
Type File Name File size Last Update
Product Brief type2ty-product-brief.pdf PDF: 244KB -
Additional Docs type2ty-radio-law-approval-application-note.pdf PDF: 756KB -

Software

Software

You can download SDK, Test Application, Sample Code, Software Documents from Renesas support site.

Block Diagram

Block Diagram : Type 2TY

Purchase

Order Number LBCA1HN2TY
Production Part Number LBCA1HN2TY-954
Development Kit Part Number LBCA1HN2TY-EVB1
Purchase

We are currently preparing, so please contact Murata sales team.

Related videos

Wireless Solutions and Services for your IoT Devices