Select your region & language

RF / Microwave Coaxial Connectors with SwitchSWH Series

SWH Series

Features

  1. The RF / Microwave coaxial connector with switch is very useful for electrical characteristics measurement of microwave circuit for cellular phone and small wireless equipment such as wearable equipment.
  2. Size 1.6×1.6×0.7mm (L×W×H), Occupation area 2.56mm2
  3. Excellent characteristics, low IL 0.35dB max. (@12GHz) V.S.W.R. 1.6 max. (9GHz to 12GHz)
  4. Connector durability is 50 cycles with probe.

Characteristics

Specs

Swipe left or right to change screens View in landscape mode
Part Number Center Contact Resistance
(mΩ max.)
Withstanding Voltage
(Vrms)
Insulation Resistance
(MΩ)
Durability
(Cycle)
Nominal Frequency Range (GHz) VSWR
(dB max.)
Insertion Loss (On)
(dB max.)
Isolation (Off)
(dB min.)
MM8930-2600# 70 200 500 50 Up to 12 1.1 (DC to 3GHz)
1.2 (3GHz to 6GHz)
1.3 (6GHz to 9GHz)
1.6 (9GHz to 12GHz)
0.10 (DC to 3GHz)
0.20 (3GHz to 6GHz)
0.25 (6GHz to 9GHz)
0.35 (9GHz to 12GHz)
25 (DC to 3GHz)
20 (3GHz to 6GHz)
17 (6GHz to 9GHz)
14 (9GHz to 12GHz)

"#" indicates the package specification code.

  • Nominal Impedance : 50Ω
  • Rated Voltage : 30Vrms
  • Temperature Rating : −40 to 85°C

Specification (Insertion Loss & VSWR)

Figure of specification This data is reference only.

Measurement method of switch connectors

Removing test fixture characteristics from the overall measured results.

Figure of measurement method
  • ① Network Analyzer Port 1
  • ② Network Analyzer Port 2
  • ③ Microwave Coaxial Cable
  • ④ Interface Connector
  • ⑤ Printed Circuit Board Transmission Line
  • ⑥ Microwave Switch Connector

Packaging Information

Reel Dimensions Diagram

Tape Dimensions Diagram

Minimum Number of Units for Each Order

  • MM8930-2600RJ4 : 180 mm dia. reel/4000 pcs
  • MM8930-2600RK0 : 330 mm dia. reel/10000 pcs

Probe Lineup

SWH probe lineup

Swipe left or right to change screens View in landscape mode
Auto probe with floating mechanism Manual probe Calibration adapter
SMA type SMPM type With cable No cable Straight type Right angle type
MM126515 PDF MM206621 PDF MXHQ87PA3000
(SMA-Female, 300mm) PDF
MM126514 PDF MM126512 PDF MM126511 PDF
MXHQ87PA1000
(SMA-Female, 100mm) PDF

Technical Support

"my Murata Connector Site" Website for Members

You can download 3D Models (STEP), 3D CAE Data (For Ansys HFSS™), instruction manuals, and more here.

  • *We have posted this data on the "my Murata Open in New Window " website for members. You need to create a my Murata account, log into it, and then apply to use the "Connector Site" to view the data.