The signal level of the output matching circuit is high, because the signal amplified by the PA passes through, and the PA characteristics are greatly affected by component Q. When the Q is higher, the gain of the PA in the RF inductor can also be increased, and the output current can be reduced. For this reason, select an RF inductor while adjusting the required gain, output current and etc.
Among Murata's inductors, the coil type LQW series has the highest Q, and highly efficient PA characteristics can be acquired by using the LQW series. The LQW04AN_00 series (0.8 x 0.4 mm) and LQW03AW_00 series (0.53 x 0.4 mm) with their small sizes and high Q are suitable for applications like these. In addition, if even smaller dimensions are required, the film-type LQP03HQ series (0.6 x 0.3 mm) with the highest Q in the 0603 package size is suitable.
Figures 3 and 4 show the graphs of the Q comparison of LQW03AW/LQW04AN/LQP03HQ (7.5nH) .