Select your region & language

Ionizers Features and specifications of Ionissimo ionizer module

Ionizer features

  1. Uses exclusive high-voltage circuit and insulation technology and generator structure design to efficiently generate ions at lower voltages.
  2. The module structure featuring the drive power supply wired to the ion generator provides a high degree of design freedom when incorporating the module into the finished product.
  3. You can select the model that best matches your application, controlling the amount of ozone generated without changing the volume of ions.

Specifications

Swipe left or right to change screens View in landscape mode.
MHM3 series
Item MHM305 type MHM306 type MHM314 type MHM324 type MHM332 type
Input voltage (VDC) 12.0
(10.8 to 13.2)
Input power (W typ.) 0.4 0.6 0.9 1.0 0.7
Initial value of Ion amount
(pcs/cc typ.)
5,000,000 5,000,000 8,000,000 8,000,000 8,000,000
Initial value of Ozone amount
(mg/H)
0.15 or less 0.6 typ. 0.15 or less 0.8 typ. 0.15 or less
Operating Temperature (°C)
HV power supply
−10 to 50 −10 to 50 −10 to 50 −10 to 55 −10 to 55
Operating Temperature (°C)
Ion generator
−10 to 70
Operating Humidity (%) *1 20 to 80
MHM4 series
Item MHM402 type MHM411 type
Input voltage (VAC) 220/240
(210 to 250)
100/120
(85 to 138)
Input power (W typ.) 0.4 0.23
Initial value of Ion amount
(pcs/cc typ.)
4,000,000 3,000,000
Initial value of Ozone amount
(mg/H)
0.4 typ. 0.2 typ.
Operating Temperature (°C)
HV power supply
−10 to 50
Operating Temperature (°C)
Ion generator
−10 to 70
Operating Humidity (%) *1 20 to 80
  • *Each measured value is based on our test conditions
  • *1No dew deposit