Select your region & language

Sound Components (Buzzer)Smart Door Lock (For Hotels, Offices, and Homes/Apartment Buildings)

Smart Door Lock (For Hotels, Offices, and Homes/Apartment Buildings) Block Diagram

Murata's piezoelectric sounders are suitable to be used for smart door lock (a system that manages the locking of doors by using a smartphone app or other device that is widely used in the doors of rooms, entrances, and other openings in hotels, accommodation facilities, offices, homes/apartment buildings, and other structures) operation confirmation sounds and lock confirmation feedback sounds. In addition, smart door locks driven by cells, batteries, or other devices require low power consumption. Accordingly, Murata's piezoelectric sounders that contribute to long life are ideal. We introduce here piezoelectric sounders this time.

Smart Door Lock

  • Crystal Units

What Is Required of Smart Door Locks (for Hotels, Offices, and Homes/Apartment Buildings)

In addition to convenience, there are three points regarded as important when purchasing a smart door lock: the introduction price, whether or not construction is required, and security robustness. Security robustness is the point regarded as especially important because there is a high demand for smart door locks that prevent you from forgetting to lock them and smart door locks that enhance crime prevention.

What Murata Can Contribute

One means of ensuring security robustness is feedback sounds. Murata's piezoelectric sounders can contribute to that with their notification sounds. Moreover, our piezoelectric sounders are voltage-driven. Therefore, they have low power consumption. Accordingly, the fact they do not impact the life of smart door lock products, which are often cell- or battery-driven, is also a point that can contribute to the long life of those products.

Sound comparison

Compare sound by model number/input signal (frequency).

PKLCS1212E2000-R1
PKLCS1212E2400-R1
PKLCS1212E4001-R1
PKMCS0909E4000-R1

Related Links

Inquiries