Thermistors (Temperature Sensors)Weight table

Weight table

This is the weight table List of Thermistor.
Please refer the the following Chart.

Product Series Weight(g) MOQ(pcs)
NTC Thermistor NCP03 0.00026 15,000
NC*15 0.0012 10,000
NC*18 0.0047 4,000
NCP21 0.0094 4,000
NXF 0.027~0.15 1,000
NXR 0.033~0.09 500~2,500
FTN 0.0014 4,000
PTC Thermistor FTP 0.0027 4,000
PRF15 0.001 10,000
PRF18 0.004 4,000
PRF21 0.011 4,000
PRG15 0.001 10,000
PRG18 0.004 4,000
PRG21*RK 0.017 3,000
PRG21*RA 0.009 4,000
PTFL 0.2 400
PTFM 0.57 200
PTGL 0.08~3.9 100~2,000