NCP series / NTC thermistors
SMD type / for temperature sensing
Consumer grade only

NCP Series
The NCP series offers chip type temperature sensors ideal for temperature sensing and compensation. 
Available in sizes from 0603 to 2012 mm, NCP sensors are widely used in mobile phones, PCs, and LED lighting equipment.







     Application Note

Recommended sensors >

  Basic Knowledge    Basic Characteristics   
Part Numbering   
Glossary 
  NCP03 Series  :0.6x0.3mm/0.2x0.1inch
  NCP15 Series  :1.0x0.5mm/0.4x0.2inch
  NCP18 Series  :1.6x0.8mm/0.6x0.3inch

SubTitleIconNo01 NCP03 Series

SubTitleIconNo02 NCP15 Series

SubTitleIconNo03 NCP18 Series