Select your region & language

Ceramic Resonators (CERALOCK)Base Metal Electrode CERALOCK

This is a new CERALOCK which was constructed by utilizing base metal electrode technology.

Features

  1. Since precious metals (Palladium) are not used, a long-term stable supply is possible.
  2. The electrical characteristics and environmental resistances are equivalent to previous products.
  3. The same land pattern as previous products allow the component to be replaced without changing the design of a board.
    • *Except for some series.

Lineup

    Series applicable for replacement
Swipe left or right to change screens View in landscape mode
Applications Frequency
(MHz)
Tolerance*1
Type
Series Reference
Link
Previous Products Base Metal Electrode
products

Automotive

4.000 - 7.999 Standard
Tight CSTCR_G_C  CSTNR_G_C
8.000 - 13.999 Standard CSTCE_G_A CSTNE_G_A
Tight CSTCE_G_C CSTNE_G_C
14.000 - 20.000 Standard CSTCE_V_C CSTNE_V_C
CSTCE_V_A
Tight CSTCE_V_C CSTNE_V_C
16.000, 20.000, 24.000 Tight - CSTNE_V_T
Consumer
and
Industrial
4.000
- 7.999
Standard

CSTCR_G *2

Tight CSTCR_G_L CSTNR_G_L
8.000 - 13.999 Standard CSTCE_G CSTNE_G
Tight CSTCE_G_L CSTNE_G_L
14.000
- 20.000
Standard CSTCE_V CSTNE_V
Tight CSTCE_V_L CSTNE_V_L

*1) Standard tolerance: Product with ±0.5% initial tolerance.
Tight tolerance: Product with ±0.1% max. initial tolerance.

*2) Palladium has never been used.

Changes from Previous Products

Swipe left or right to change screens View in landscape mode.
Subject Item Previous Products Base Metal Electrode products Reference Link
All Series Part Number CSTCxxx CSTNxxx
Material
Layer Electrode in substrate PdNi
Outer Electrode Ag Cu
Electrical ,
Physical ,
Environmental Characteristics
Appearance ,
Dimensions
Tight Frequency Tolerance Frequency Tolerance 0.1% ±0.07%
Standard Frequency Tolerance
Consumer ,
Tight Frequency Tolerance
Operating Temperature Range 0 to +70℃ -40 to +85℃
OR
-20 to +85℃
Consumer ,
Standard Frequency Tolerance
-20 to +80℃ -40 to +85℃
Automotive
4.000
- 7.999MHz
Land Pattern
8.000
- 13.999MHz
14.000
- 20.000MHz

*1) Standard tolerance: Product with ±0.5% initial tolerance.
Tight tolerance: Product with ±0.1% max. initial tolerance.

Q&A

AThis is to prevent potential supply risks and price increases, by changing the material from the precious metal palladium to nickel.
AIt is not necessary. However, when changing the IC and or board layout, we recommend another IC matching evaluation be conducted.
AIt is not necessary unless the previous product falls under the CSCTE_V or CSTCE_V_A series. See below for changes.
Swipe left or right to change screens View in landscape mode
Frequency(MHz) Tolerance Type Conventional Products Base Metal Electrode products
4.000 - 7.999
Tight
CSTCR_G_C
CSTCR_G_L
A
CSTNR_G_C
CSTNR_G_L
A
8.000 - 13.999 Standard CSTCE_G_A
CSTCE_G
B
CSTNE_G_A
CSTNE_G
B
Tight CSTCE_G_C
CSTCE_G_L
CSTNE_G_C
CSTNE_G_L
14.000 - 20.000 Standard CSTCE_V C CSTNE_V
CSTCE_V_A CSTNE_V_C
CSTCE_V_C B
Tight CSTCE_V_C
CSTCE_V_L
CSTNE_V_C
CSTNE_V_L