SMD Type Crystal Units
Frequency: 24 to 32MHz
Size: 2.0 x 1.6 x 0.7mm
Resin sealed package
Complying with AEC-Q200
Released 2016 sized crystal unit using with Murata’s original package technology.
Load capacitance is dependent upon user design, like 6pF, 8pF or others, please specify a load
capacitance to optimum value.
Murata’s original particle screening prevents unsuccessful oscillation caused by an inorganic
particle.
They are ideal for automotive application such as Infotainment, Comfort and Security.