SMD Type Crystal Units
Frequency: 16.000 to 50.000MHz
Size: 2.0 x 1.6 x 0.7mm
Resin sealed package
Murata’s original package technology has realized these compact high-quality (low ESR and impact-resistant) crystal units.
Load capacitance is dependent upon user design, like 6pF, 8pF or others, please specify a load capacitance to optimum value.
They are ideal for consumer applications such as wireless communications (BLE/NFC), wired communications (Ethernet/USB), microcomputers, HDDs/SSDs, PCs, and healthcare equipment.
Get Product Flyers Here