Select your region & language

EDA LibraryCadence Spectre

Spectre is a high-speed and high-precision SPICE level circuit simulator from Cadence Design Systems.
This library is the equivalent circuit data library for our products that can be used with Spectre.
The library's dynamic model enables the simulation of temperature and DC bias characteristics in high dielectric constant type MLCCs and DC superposition characteristics in power inductors.

Outline

Swipe left or right to change screens View in landscape mode
Dynamic model Static model
Version 25.06 25.06
Update Aug. 05, 2025 Aug. 05, 2025
What's new
  • Large number of items is available up to 5,024 types (Multilayer ceramic capacitor) and 1,630 types (Power inductor).
  • Large number of items is available up to 24,215 types (Multilayer ceramic capacitor) and 5,214 types (RF inductor).
Related materials

Download

PLEASE CAREFULLY READ THE FOLLOWING RESTRICTIONS BEFORE USING DATA ABOUT THE PRODUCTS ("DATA").
IF YOU DO NOT AGREE TO THE RESTRICTIONS, PLEASE DO NOT USE THE DATA. USE OF ANY PART OF THE DATA INDICATES YOUR COMPLETE AND UNCONDITIONAL ACCEPTANCE OF THE RESTRICTIONS SET FORTH BELOW.

Swipe up or down to change screens

Restrictions on the use of the DATA

  1. You shall not use the DATA for any purpose other than the confirmation of characteristics of the products and the electrical simulation using electronic circuit simulator.
  2. The DATA is provided on an "AS IS" basis without warranty of any kind, either express or implied, including but not limited to the implied warranties of merchantability, fitness for a particular purpose and non-infringement of third party rights.
  3. Murata Manufacturing, Co., Ltd. ("Murata") shall not be liable for any damages, including but not limited to any lost profits, lost savings or other incidental or consequential damages, arising out of or relating to the use of or inability to use the DATA, regardless of any notice of the possibility of such damages, or for any claims made by any third party.
  4. The DATA is subject to change from time to time or products may be discontinued without notice. Please check the latest version.
  5. You acknowledge and agree that the ownership and all intellectual property rights (including but not limited to copyright) of the DATA are held by Murata. You shall not redistribute or reproduce the DATA without prior consent of Murata.
  6. For details about a product, please refer to Murata catalog or approval specifications for the product.
Remarks :
  • Parameters shown in the DATA for static model library are typical values which are operated by high frequency small signal at 20 or 25 degree C. without DC voltage/current. Therefore, please note that under any other conditions above, you may not have adequate results.
  • The DATA may include the data for discontinued products. Please contact us about the latest production status.