Design Support Data

This page provides the S-parameters, SPICE models, libraries for circuit simulators, and 3D data for CAD/CAE software.

Murata Icon X Features of Murata's Design Support Data

 

Abundant data is provided!

We arranged various S-parameters and SPICE models for the multilayer ceramic capacitors and RF inductors required for the circuit simulator, and also various libraries are provided for the circuit simulator based on this data. 3D data is also provided for CAD/CAE software.

SパラメータとSPICEモデルの例
 

High precision data is provided!

In the S-parameters and SPICE models of multilayer ceramic capacitors and RF inductors, characteristics close to the actual measurement value are provided even in a frequency range higher than the self-resonant frequency.

インピーダンスチャートとC-DC biasチャートの例
 

Libraries with dynamic models are now available!

Various libraries adopting dynamic models (*) are now available for multilayer ceramic capacitors and power inductors.
* Dynamic model: A model reflecting the dynamic change factor of the capacitance and inductance. Specifically, this model reflects the change of the capacitance by the temperature and DC bias for high dielectric constant type multilayer ceramic capacitors, and change of the inductance by the DC bias current for power inductors.

動的モデルの例

Murata Icon X Downloading Libraries for Various Data and Circuit Simulators

Clicking the product icon moves to the download page of the applicable tool and applicable data.
 
S-Parameter / SPICE Model

S-Parameter
 (zip file)
SPICE Model
 (zip file)
CAD data / CAE data
CAD data
* STEP Format
Footprint Data
* DXF Format
CAE data
* For ANSYS® HFSS
EDA Library

Keysight ADS
 (for 2011 and later)
Keysight Genesys
NI AWR Design Environment
(Microwave Office)
ANSYSⓇ Electronics
Desktop Circuit Simulator
Cadence
OrCAD Capture/PSpice
Cadence
Spectre

Synopsys
HSPICE
Linear Technology
LTspice
SIMetrix Technologies SIMetrix/SIMPLIS®