Select your region & language

Radiation Interference Solution (Radisol)

The Radiation Interference Solution (Radisol) is a device that suppresses interference between antennas in close proximity to each other to improve the antenna characteristics.
When two or more antennas with similar communication bands are placed in close proximity to each other, interference between the antennas becomes more likely to occur. Some of the antenna characteristics may then deteriorate. It is possible to suppress this interference and improve the antenna radiation efficiency at such times by mounting a Radisol to the matching circuit part of the antenna that is interfering with the other antennas.

  • *This product is currently available only for certain applications and under specific conditions.
    Please note that we may not be able to offer this product in response to your inquiry. Thank you for your understanding.
Image of product

Product overview

The Radisol is a device that has the function of suppressing interference between antennas in close proximity to each other. We produce magnetic coupling by placing the two coils of L1 and L2 in close proximity to each other with our unique multilayer technology. In addition, this forms a structure that generates mutual inductance between the short paths. This mutual inductance and L2 and C1 form a parallel resonant circuit, which suppresses unnecessary power inflow and interference to improve the antenna characteristics.

This device is a two-terminal ultra-small chip component with a size of 0603 mm. It is possible to use the mounting land of the existing matching circuit as it is without affecting the matching characteristics by also adding improvements in the circuit to suppress the inductance value of the path through the band. Moreover, the Radisol makes it possible to take a measure against interference with one element in comparison to a measure against interference using a parallel resonant circuit consisting of the two elements of L and C. Therefore, the mounting area can be reduced by approximately 62% compared to the two-element measure against interference.