Select your region & language

LPWA ProductsType 2GT LBAA0XV2GT-001

The Type 2GT (LBAA0XV2GT-001) is Murata’s new generation LoRa® connectivity module.
It provides multi-band LoRa and Long Range - Frequency Hopping Spread Spectrum (LR-FHSS) communication over sub-GHz and 2.4GHz ISM bands as well as satellite S-Band connectivity.
Radio Law certification has already been obtained for major regions.

Product Status

  • In Production
Read more
Product Type Module
Part.No LBAA0XV2GT-001
Chipset Semtech (LR1121)
Technology LoRa
LoRa Frequency 860-930MHz, 2.4GHz, 2.1GHz S-Band
Modulation FSK, LoRa™, LR-FHSS
Antenna External
Operating Temperature Range −40 to 85°C
Dimension 9.98 × 8.70 × 1.74 (max.) mm
Operating Voltage 1.8 to 3.6V
Host Interface SPI/GPIOs
RoHS Compliant Yes
Certified FCC/ISED/CE/TELEC

Module Overview

With just 9.98 × 8.70 × 1.74 (max.) mm, Murata developed a multi-band LoRa connectivity module, offering ultra-low power design for long battery life, superior sensitivity, and Industry-Leading Quality and Reliability to build Cost Optimized end devices, suited for various Internet of Things (IoT) applications.

Based upon Semtech’s third generation LoRa Connect™ “LR1121” transceiver, the Type 2GT module also features temperature compensated crystal oscillator (TCXO), crystal oscillators, matching network, RF switch and multiple communication interfaces including SPI and various GPIOs.

Designed for deployment globally with a single ordering part number, the module supports LoRa and LR-FHSS communication over 860 - 930 MHz sub-GHz and 2.4GHz ISM bands as well as 2.1GHz satellite S-Band connectivity.

The 2.4GHz ISM band support streamlines inventory management with a single SKU, ensuring higher throughput and eliminating duty cycle limitations in Europe. Furthermore, with 2.1GHz satellite S-Band, customer will be able to communicate directly with S-Band satellite using this highly integrated Type 2GT module.

Accommodating a wide range of temperatures, the module can operate from −40 to 85°C.

The new Type 2GT module will help designers to develop solutions that meet the most demanding requirements, especially in Internet of Things (IoT) applications such as smart home, Agricultural sensors, building automation, smart cities, Asset tracking, retail store sensors, smart meters, environmental sensors, and many more.

Block Diagram

Image of Block Diagram

Type 2GT Technical Documents

Products Data Sheet

Last Update: October 10, 2025

If you would like a product catalog or technical data, please check the check box and download it from the download button below.

Swipe left or right to change screens. View in landscape mode.
Type Document name File type
Type 2GT Product Brief (2GT) PDF: 683KB
Quick Start Guide PDF: 327KB
EVB user manual PDF: 973KB
Hardware design guide PDF: 522KB

Evaluation Kit

Type 2GT Evaluation Kit

This evaluation kit included with Murata's LoRa module is available through Murata's authorized distributors.

PART NUMBER / KEY FEATURE
Murata Part Number LBAA0XV2GT-001EVK
Appearance
View of LBAA0XV2GT-001
Murata LoRa® Module LBAA0XV2GT-001
More Information See the Quick Start Guide

Hardware: Type 2GT Evaluation Board

Swipe left or right to change screens View in landscape mode
Image of Hardware: Type 2GT Evaluation Board