Select your region & language

LPWA Products Type 2GT LBAA0XV2GT-002

The Type 2GT MODEM-E (LBAA0XV2GT-002) is Murata's new generation LoRa® connectivity module.
It provides multi-band LoRa and Long Range - Frequency Hopping Spread Spectrum (LR-FHSS) communication over sub-GHz and 2.4GHz ISM bands.
Equipped with LoRaWAN stack firmware, it supports all regional parameters and can be operated with simple APIs.

Product Status

  • In Production
Read more
Product Type Module
Part. No LBAA0XV2GT-002
Chipset Semtech (LR1121)
Technology LoRa
LoRa Frequency 860-930MHz, 2.4GHz, 2.1GHz S-Band
Modulation FSK, LoRa™, LR-FHSS
Antenna External
Operating Temperature Range −40 to 85 °C
Dimension 9.98 × 8.70 × 1.74 (max) mm
Operating Voltage 1.8 to 3.6V
Host Interface SPI / GPIOs
RoHS Compliant Yes
Certified FCC / ISED / CE / MIC

Module Overview

With just 9.98 × 8.70 × 1.74 (max.) mm, Murata developed a multi-band LoRa connectivity module, offering ultra-low power design for long battery life, superior sensitivity, and Industry-Leading Quality and Reliability to build Cost Optimized end devices, suited for various Internet of Things (IoT) applications.

Based upon Semtech's third generation LoRa Connect™ “LR1121” transceiver, the Type 2GT module also features temperature compensated crystal oscillator (TCXO), crystal oscillators, matching network, RF switch and multiple communication interfaces including SPI and various GPIOs.
Designed for deployment globally with a single ordering part number, the module supports LoRa and LR-FHSS communication over 860 - 930 MHz sub-GHz and 2.4GHz ISM bands. Accommodating a wide range of temperatures, the module can operate from −40 to 85°C.

Building on the proven Type 2GT-001 hardware, the Type 2GT MODEM-E takes integration a step further by embedding the advanced LoRaWAN certified MODEM-E firmware, developed by Semtech. This firmware can be easily controlled through simple APIs, reducing complexity, simplifying IoT development, and accelerating time to market.

This ready-to-use, software-enhanced solution offers an easy and efficient path to deploying advanced IoT applications such as Building automation, Smart cities, Industrial sensors, Agricultural sensors, smart home, Asset tracking, retail store sensors, smart meters, environmental sensors, and many more.

Block Diagram

Image of Block Diagram

Type 2GT Technical Documents

Products Data Sheet

Last Update: October 10, 2025

If you would like a product catalog or technical data, please check the check box and download it from the download button below.

Swipe left or right to change screens. View in landscape mode.
Type Document name File type
Type 2GT Product Brief (2GT-002) PDF: 700KB
Quick Start Guide PDF: 327KB
EVB user manual PDF: 973KB
Hardware design guide PDF: 430KB

Evaluation Kit

Type 2GT Evaluation Kit

This evaluation kit included with Murata's LoRa module is available through Murata's authorized distributors.

PART NUMBER / KEY FEATURE
Murata Part Number LBAA0XV2GT-001EVK
Appearance
View of LBAA0XV2GT-001
Murata LoRa® Module LBAA0XV2GT-001
More Information See the Quick Start Guide

Hardware: Type 2GT Evaluation Board

Image of Hardware: Type 2GT Evaluation Board