お取引場所の地域-言語を選択してください。

電源関連製品DOSA DC-DC Module Cross Reference Guide

Replace classic DC-DC module with vertical integration of murata's leading edge technology.

  • High Efficiency
  • Ultra Low Profile
  • Small Footprint
  • Low Input/Output Ripple
  • Low EMI
  • Excellent Thermal Performance

Excellent Peformance with murata's Virtually Lossless Charge Pump Techonolgy

Highly Scalable Soluiton without any external components

Best Possible Solution for 48V Datacenter Application

DOSA Isolated Brick Cross Reference

Evaluation kit available

  • Fully pin compatible with 16th brick
  • Easy installation for quick system evaluation

PW<90W

Swipe left or right to change screens View in landscape mode.
Part Number Po
(W)
Form factor Vin
(V)
Vo
(V)
Murata P/N # of parallel Po
(W)
Size(mm) Vin(V) Vo(V) Isolation
voltage (V)
Product Page
KSTW002A5B 30 16th Brick 36-75 12 MYC0409-NA 1 72 11.5 × 9.5 × 2.0 20-60 Vin/4
(Unregulated)
N/A
(Non-isolated)
Link
PKU5513E 50 16th Brick 36-75 12
V36SE12004 50 16th Brick 36-75 12
KSTW004A2B 50.4 16th Brick 36-75 12
V48SC12005 60 16th Brick 36-75 12
E48SC12005 60 8th Brick 36-75 12
KSTW006A0B 72 16th Brick 36-75 12
iSA48007A120V 78 16th Brick 36-75 12
iEA48007A120V 78 8th Brick 36-75 12
PKU4813C 84 16th Brick 36-75 12
SSQE48S0712 84 16th Brick 36-75 12

90W≦PW<150W

Swipe left or right to change screens View in landscape mode.
Part Number Po
(W)
Form factor Vin
(V)
Vo
(V)
Murata P/N # of parallel Po
(W)
Size(mm) Vin(V) Vo(V) Isolation
voltage (V)
Product Page
V48SC12007 90 16th Brick 36-75 12 MYC0409-NA 2 144 11.5 × 20.0 × 2.0 20-60 Vin/4
(Unregulated)
N/A
(Non-isolated)
Link
E48SC12008 96 8th Brick 36-75 12
V48SC12008 99.6 16th Brick 36-75 12
PKU4166C 100 16th Brick 36-75 12
PKU4913D 100 16th Brick 36-75 12
SRSB-80T12C 100 16th Brick 45-55 12
SRSB-80T12L 100 16th Brick 36-75 12
PKU4113D 120 16th Brick 36-75 12
SQE48T10120 120 8th Brick 36-75 12
E48SC12010 120 8th Brick 36-75 12
E48SH12010 120 8th Brick 36-75 12
PKB4113C 144 8th Brick 36-75 12
0RCY-C2T12 144 8th Brick 36-75 12

150W≦PW<240W

Swipe left or right to change screens View in landscape mode.
Part Number Po
(W)
Form factor Vin
(V)
Vo
(V)
Murata P/N # of parallel Po
(W)
Size(mm) Vin(V) Vo(V) Isolation
voltage (V)
Product Page
E48SH12013 150 8th Brick 36-75 12 MYC0409-NA 3 216 11.5 × 30.5 × 2.0 20-60 Vin/4
(Unregulated)
N/A
(Non-isolated)
Link
PKU4213D 204 16th Brick 36-75 12

PW≧240W

Swipe left or right to change screens View in landscape mode.
Part Number Po
(W)
Form factor Vin
(V)
Vo
(V)
Murata P/N # of parallel Po
(W)
Size(mm) Vin(V) Vo(V) Isolation
voltage (V)
Product Page
PKB4204 240 8th Brick 40-75 12 MYC0409-NA 4 288 11.5 × 41.0 × 2.0 20-60 Vin/4
(Unregulated)
N/A
(Non-isolated)
Link
0RCY-D4T12 240 8th Brick 36-75 12
0RCP-D4T12 240 8th Brick 36-75 12
SQE48T20120 240 8th Brick 36-75 12
E48SC12020 240 8th Brick 36-75 12
E48SP12020 240 8th Brick 36-75 12

DOSA PoL Cross Reference

Swipe left or right to change screens View in landscape mode.
Part Number Io
(A)
Vin
(V)
Vo
(V)
Size(mm) Communication Murata P/N Io
(A)
Vin
(V)
Vo
(V)
Size(mm) Communication Product Page
PVX003 3 3.0-14.4 0.6-5.5 12.2 × 12.2 × 6.25 Analog MYTNA1R84RELA2RA 4 6.0-14.4 0.7-1.8 10.5 × 9.5 × 2.1 Analog Link
iCF12003A007V 3 4.5-14.0 0.7-5.5 12.2 × 12.2 × 4.25 Analog
SLAN-03D2A 3 3.0-14.4 0.6-5.5 12.2 × 12.2 × 6.25 Analog
PDT003 3 3.0-14.4 0.6-5.5 12.2 × 12.2 × 6.25 PMBus MYTNC1R84RELA2RA 4 6.0-14.4 0.7-1.8 10.5 × 9.5 × 2.1 I2C Link
iCF12005A007V 5 4.5-14.0 0.7-5.5 12.2 × 12.2 × 4.45 Analog MYTNA1R86RELA2RA 6 6.0-14.4 0.7-1.8 10.5 × 9.5 × 2.1 Analog Link
PVX006 6 3.0-14.4 0.6-5.5 12.2 × 12.2 × 7.25 Analog
SLAN-06D2A 6 3.0-14.4 0.6-5.5 12.2 × 12.2 × 7.30 Analog
PDT006 6 3.0-14.4 0.6-5.5 12.2 × 12.2 × 7.25 PMBus MYTNC1R86RELA2RA 6 6.0-14.4 0.7-1.8 10.5 × 9.5 × 2.1 I2C Link
BMR4612 6 4.5-14.0 0.6-5.0 12.2 × 12.2 × 8.00 PMBus