Murata's ceramic capacitors are recognized and adopted in fields demanding high reliability, such as satellites and optical submarine cable relay stations, due to design, mass production, and evaluation/analysis technologies cultivated over many years. As the only JAXA-certified manufacturer of multilayer ceramic capacitors in Japan, Murata's products are widely adopted in applications such as the H3 rocket, the asteroid explorer "Hayabusa," the meteorological and communications satellite "Himawari," and the unmanned transport vehicle (HTV) "Kounotori" for the International Space Station.