Select your region & language

LPWA ProductsSelection Guide

Communication Technology by Features

Swipe left or right to change screens View in landscape mode.
Wireless Communication Technology Mobile Communication Technology
Mobility Range of communication coverage using same gateway Allows handover (roaming) Target is fixed device Suitable for voice calls because of its high communication speed
Signal Interference Sensitive Robustness Robustness Robustness
Transfer Rate Slow Somewhat fast Slow Fast
Cost Low Low Low High
Power Consumption Low Low Low High
Frequency Band Unlicensed band Licensed band Licensed band Licensed band
Modular Certification No testing required Product certification required Product certification required Product certification required
IP Cannot be used Can be used Can be used Can be used
Communication Range 10 km or more 5 km
Data Transmission Rate <10 Kb/s 1 Mb/s <150 Kb/s 5Mb/s
Transmission Power +20 dBm* +23 dBm +23 dBm +23 dBm
Battery Life 10 years or longer 1 day
(when using mobile phone)
Module -

* +20dBm for US only. +14dBm for EU/Asia

By Specifications

Swipe left or right to change screens View in landscape mode.
LPWA Module Chipset Transmission
Power
Size Package Frequency / Band Remarks
Type ABZ
CMWX1ZZABZ
SX1276 and STM32L Up to +18.5 dBm 12.5 × 11.6 × 1.76 mm Metal Case 860-930 MHz
Type 1SJ
LBAA0QB1SJ
SX1262 and STM32L Up to +22 dBm 10.0 × 8.0 × 1.6 mm Resin Mold 860-930 MHz
Type 1WL
LBEU5ZZ1WL
LR1110
STM32WB
MT3333
Please refer to datasheet 17.0 × 17.5 × 2.15 (max.) mm Metal Case 860-930 MHz
Type 2DT
LBAA0XV2DT
LR1110 Please refer to datasheet 9.98 × 8.70 × 1.74 mm Metal Case 860-930 MHz
Type 2GT
LBAA0XV2GT
LR1121 Please refer to datasheet 9.98 × 8.70 × 1.74 (max.) mm Metal Case 860-930 MHz, 2.4 GHz, 2.1 GHz
S-Band
Type 1SC
LBAD0XX1SC
Altair ALT1250 +23 dBm max. 11.1 × 11.4 × 1.5 mm (max.) Resin Mold
Low Bands
5, 8, 12, 13, 14 (CAT M1 Only), 17, 18, 19, 20, 26, 28
Mid Bands
1, 2, 3, 4, 25
Type 2GD
LBAD0ZZ2GD
Altair ALT1350 +23 dBm max. 10.8 × 11.0 × 1.35 mm (max.) Resin Mold
Low Bands
5, 8, 12, 13, 14 (CAT M1 Only), 17, 18, 19, 20, 26, 28
Mid Bands
1, 2, 3, 4, 25