Select your region & language

V2X ModulesType 1YL

Type 1YL is a module that supports both the Dedicated Short Range Communications (DSRC) and Cellular V2X (C-V2X) standards of V2X wireless communication.
It is suitable not only for cars, but also for installation in traffic signals and other infrastructure.

Type 1YL

Features of Type 1YL

  • Supports both Dedicated Short Range Communications (DSRC) and Cellular V2X (C-V2X) standards
  • SECTON IC and PLUTON2 IC by Autotalks
  • Compact size (33.0 mm × 27.0 mm × 3.0 mm)
  • Wide temperature range from −40°C to 105°C
  • Surface mountable (SMD)
  • Hardware security module (eHSM)

Product Information

Product status

Before mass production

Standard

DSRC : IEEE802.11p, C-V2X : 3GPP Release 14/15

Chipset

Autotalks SECTON (ATK4055C) and PLUTON2 (ATK3200)

Size

33.0mm × 27.0mm × 3.0mm

Temperature range

−40°C to 105°C

Supply voltage

5V / 3.3V

Interface

USB / SPI / UART

Mount type

Surface mount type (SMD)

Module package

Metal case

Packaging

Tape and reel

Related documents

For the latest version of data sheets and other related documents, please contact Murata sales or use the Contact Form.

Samples

Single modules and evaluation boards (PCB board with mounted Type 1YL) are available.
For more information, please contact Murata sales or use the Contact Form.